(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Caster (E2 Series) (CAE2) (Part Number)

Caster (E2 Series) (CAE2)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      325,571VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wheels are made of nitrile rubber. Allowable load is 650N to 2,250N.

Part Number
CAE2-180PBL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

1,055,905 VND

1 Piece(s) 12 Day(s) 10fixation219140.01~220.00No180Slotted Holes73(85)105(105)11414018045

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel Material Nitrile Rubber (NBR) Wheel Characteristics No Bracket Material SPHD

Please check the type/dimensions/specifications of the part CAE2-180PBL in the Caster (E2 Series) (CAE2) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CAE2-180PBL trong chuỗi Caster (E2 Series) (CAE2).

Products like this...

Part Number
CAE2-080SBF
CAE2-080SBL
CAE2-100FBF
CAE2-180SBF
CAE2-180SBL
CAE2-200FBF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

716,996 VND

1 Piece(s) 12 Day(s) 10Swiveling, Plate10735.01~80.00With Stopper65Slotted Holes45(60)75(80)851008025

452,656 VND

1 Piece(s) 12 Day(s) 10Swiveling, Plate10735.01~80.00No65Slotted Holes45(60)75(80)851008025

758,733 VND

1 Piece(s) 12 Day(s) 10Swiveling, Through Hole12835.01~80.00With Stopper80-----10030

1,712,273 VND

1 Piece(s) 12 Day(s) 10Swiveling, Plate219140.01~220.00With Stopper180Slotted Holes73(85)105(105)11014018045

1,309,983 VND

1 Piece(s) 12 Day(s) 10Swiveling, Plate219140.01~220.00No180Slotted Holes73(85)105(105)11014018045

1,736,370 VND

1 Piece(s) 12 Day(s) 10Swiveling, Through Hole236220.01~320.00With Stopper225-----20050