(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Caster (C7 Series) (CAC7) (Part Number)

Caster (C7 Series) (CAC7)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      290,915VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Vulcanized rubber is used for the wheel material. Allowable load is 350N to 550N.

[Features]
· The stopper locks only the rotation of the wheel.

Part Number
CAC7-060PBL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
M D
(Ø)
T
(mm)

354,460 VND

1 Piece(s) 12 Day(s) 10fixation8335.01~80.00No50Slotted Holes39.5(48)39.5(48)6760-6024

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel Material Vulcanized Rubber (Non-migratory) Wheel Characteristics No Bracket Material SPHD

Please check the type/dimensions/specifications of the part CAC7-060PBL in the Caster (C7 Series) (CAC7) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CAC7-060PBL trong chuỗi Caster (C7 Series) (CAC7).

Products like this...

Part Number
CAC7-050FBL
CAC7-050PBL
CAC7-050SBF
CAC7-060SBF
CAC7-060SBL
CAC7-080CBF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
M D
(Ø)
T
(mm)

345,253 VND

1 Piece(s) Same day 10Swiveling, Through Hole66~35.00No35------5020

290,915 VND

1 Piece(s) 12 Day(s) 10fixation67~35.00No35Slotted Holes38.5(44)38.5(44)5555-5020

492,366 VND

1 Piece(s) Same day 10Swiveling, Plate67~35.00With Stopper35Slotted Holes38.5(48)38.5(48)5555-5020

645,750 VND

1 Piece(s) Same day 10Swiveling, Plate8335.01~80.00With Stopper50Slotted Holes38.5(48)38.5(48)6060-6024

440,316 VND

1 Piece(s) 12 Day(s) 10Swiveling, Plate8335.01~80.00No50Slotted Holes38.5(48)38.5(48)6060-6024

708,696 VND

1 Piece(s) Same day 10Swiveling, External Threading10435.01~80.00With Stopper55-----M12×1.758024