(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Boost your system with modularization. Dual element construction provides long life.
Choose from over 1000 in stock models, such as those with attached pressure meters, from our website.
Part Number |
---|
C1000-6-W-F1T8-VWG40P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Connection Dia. | Min. Dripping Flow Rate (l/min) | Drain Storage Capacity (cm3) | Drain Discharge | Pressure Gauge | Oil Capacity (cm3) | Filter Drain Type | Piping Adapter Set | Pressure Gauge Attached | Pressure switch (P4000-W) + Joint set (Attached) | Residual discharge value (V3000-W) + Joiner set (Attached) | Configured Regulator Product No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,294,585 VND | 1 Piece(s) | 6 Day(s) or more | Rc1/8 | 0.015 | 12 | Manual Auto drain | [With Standard Pressure Gauge] Presence (Pressure Port Plug) | 20 | Standard (NC) | No | G40D-8-P10 | No | Presence | R1000-W |
Loading...Tải…
Regulator Unit Combination | Filter + Regulator + Lubricator | Filter, Filtration Level | 5μm | Compressed Air Quality | General Dry Air |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 | Bowl Material | Resin | Bowl Guard | Presence |
Relief | Relief | Flow Direction | Standard Flow (Left→Right) | Bowl material details | Polycarbonate |
Differential pressure detection port | No | Display Increment | Mpa Indication, Rc Screw | Pressure Range | 0.05~0.85MPa |
Attachment (Assembled) | No |
Please check the type/dimensions/specifications of the part C1000-6-W-F1T8-VWG40P in the Modular type FRL combination standard white series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C1000-6-W-F1T8-VWG40P trong chuỗi Modular type FRL combination standard white series.
Part Number |
---|
C1000-6-W-A6W |
C1000-6-W-A6WVW |
C1000-6-W-A8W |
C1000-6-W-F1T8-VWG41P |
C1000-6-W-F1T8-VWG49P |
C1000-6-W-F1T8-VWG50P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Connection Dia. | Min. Dripping Flow Rate (l/min) | Drain Storage Capacity (cm3) | Drain Discharge | Pressure Gauge | Oil Capacity (cm3) | Filter Drain Type | Piping Adapter Set | Pressure Gauge Attached | Pressure switch (P4000-W) + Joint set (Attached) | Residual discharge value (V3000-W) + Joiner set (Attached) | Configured Regulator Product No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,845,745 VND | 1 Piece(s) | 6 Day(s) or more | Rc1/8 | 0.015 | 12 | Manual Drain Cock | [With Standard Pressure Gauge] Presence (Absence of Indicator) | 20 | No | Rc1/8 | No | No | No | R1000-W | ||
3,928,686 VND | 1 Piece(s) | 6 Day(s) or more | Rc1/8 | 0.015 | 12 | Manual Drain Cock | [With Standard Pressure Gauge] Presence (Absence of Indicator) | 20 | No | Rc1/8 | No | No | Presence | R1000-W | ||
2,845,745 VND | 1 Piece(s) | 6 Day(s) or more | Rc1/8 | 0.015 | 12 | Manual Drain Cock | [With Standard Pressure Gauge] Presence (Absence of Indicator) | 20 | No | Rc1/4 | No | No | No | R1000-W | ||
4,333,535 VND | 1 Piece(s) | 17 Day(s) or more | Rc1/8 | 0.015 | 12 | Manual Auto drain | [With Standard Pressure Gauge] Presence (Pressure Port Plug) | 20 | Standard (NC) | No | G41D-8-P10 | No | Presence | R1000-W | ||
4,294,585 VND | 1 Piece(s) | 6 Day(s) or more | Rc1/8 | 0.015 | 12 | Manual Auto drain | [With Standard Pressure Gauge] Presence (Pressure Port Plug) | 20 | Standard (NC) | No | G49D-8-P10 | No | Presence | R1000-W | ||
4,295,962 VND | 1 Piece(s) | 17 Day(s) or more | Rc1/8 | 0.015 | 12 | Manual Auto drain | [With Standard Pressure Gauge] Presence (Pressure Port Plug) | 20 | Standard (NC) | No | G50D-8-P10 | No | Presence | R1000-W |