(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Modular type FRL combination standard white series (Part Number)

Modular type FRL combination standard white series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,122,014VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Boost your system with modularization. Dual element construction provides long life.
Choose from over 1000 in stock models, such as those with attached pressure meters, from our website.

Part Number
C3000-8-W-FT8-PWVWG49P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnection Dia. Min. Dripping Flow Rate
(l/min)
Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Oil Capacity
(cm3)
Filter Drain Type Piping Adapter Set Pressure Gauge Attached Pressure switch (P4000-W) + Joint set (Attached) Residual discharge value (V3000-W) + Joiner set (Attached) Configured Regulator Product No.

6,945,774 VND

1 Piece(s) 6 Day(s) or more Rc1/40.0345Manual Auto drain[With Standard Pressure Gauge] Presence (Pressure Port Plug)85Standard (NO)NoG49D-8-P10PresencePresenceR3000-W

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator Unit Combination Filter + Regulator + Lubricator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Bowl Material Resin Bowl Guard Presence
Relief Relief Flow Direction Standard Flow (Left→Right) Bowl material details Polycarbonate
Differential pressure detection port No Display Increment Mpa Indication, Rc Screw Pressure Range 0.05~0.85MPa
Attachment (Assembled) No

Please check the type/dimensions/specifications of the part C3000-8-W-FT8-PWVWG49P in the Modular type FRL combination standard white series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C3000-8-W-FT8-PWVWG49P trong chuỗi Modular type FRL combination standard white series.

Products like this...

Part Number
C1000-6-W-A6W
C1000-6-W-A6WVW
C1000-6-W-A8W
C3000-8-W-FT8-PWVWG50P
C3000-8-W-FT8-PWVWG52P
C3000-8-W-FT8-PWVWG59P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngConnection Dia. Min. Dripping Flow Rate
(l/min)
Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Oil Capacity
(cm3)
Filter Drain Type Piping Adapter Set Pressure Gauge Attached Pressure switch (P4000-W) + Joint set (Attached) Residual discharge value (V3000-W) + Joiner set (Attached) Configured Regulator Product No.

2,845,745 VND

1 Piece(s) 6 Day(s) or more Rc1/80.01512Manual Drain Cock[With Standard Pressure Gauge] Presence (Absence of Indicator)20NoRc1/8NoNoNoR1000-W

3,928,686 VND

1 Piece(s) 6 Day(s) or more Rc1/80.01512Manual Drain Cock[With Standard Pressure Gauge] Presence (Absence of Indicator)20NoRc1/8NoNoPresenceR1000-W

2,845,745 VND

1 Piece(s) 6 Day(s) or more Rc1/80.01512Manual Drain Cock[With Standard Pressure Gauge] Presence (Absence of Indicator)20NoRc1/4NoNoNoR1000-W

6,947,151 VND

1 Piece(s) 20 Day(s) or more Rc1/40.0345Manual Auto drain[With Standard Pressure Gauge] Presence (Pressure Port Plug)85Standard (NO)NoG50D-8-P10PresencePresenceR3000-W

9,000,117 VND

1 Piece(s) 6 Day(s) or more Rc1/40.0345Manual Auto drain[With Standard Pressure Gauge] Presence (Pressure Port Plug)85Standard (NO)NoG52D-8-P10PresencePresenceR3000-W

6,948,725 VND

1 Piece(s) 6 Day(s) or more Rc1/40.0345Manual Auto drain[With Standard Pressure Gauge] Presence (Pressure Port Plug)85Standard (NO)NoG59D-8-P10PresencePresenceR3000-W