(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wheel / Nylon Wheel (Replacement Wheel) (Part Number)

Wheel / Nylon Wheel (Replacement Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      91,046VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A replacement wheel with a nylon construction.

Part Number
S-50GNB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTire Material Wheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Bearing Wheel Material Allowable Load
(daN)

137,031 VND

1 Piece(s) 9 Day(s) or more [Nylon] Reinforced Nylon50288.230None[Plastic] Nylon160

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel Type Integrated

Please check the type/dimensions/specifications of the part S-50GNB in the Wheel / Nylon Wheel (Replacement Wheel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S-50GNB trong chuỗi Wheel / Nylon Wheel (Replacement Wheel).

Products like this...

Part Number
L-38N
L-50N
L-65N
S-50N
S-65N
S-75N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngTire Material Wheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Bearing Wheel Material Allowable Load
(daN)

126,411 VND

1 Piece(s) 4 Day(s) or more [Nylon] Nylon38166.220None[Plastic] Nylon28

103,565 VND

1 Piece(s) 9 Day(s) or more [Nylon] Nylon50216.224None[Plastic] Nylon40

127,520 VND

1 Piece(s) 9 Day(s) or more [Nylon] Nylon65216.224None[Plastic] Nylon40

118,306 VND

1 Piece(s) 9 Day(s) or more [Nylon] Nylon50288.230None[Plastic] Nylon60

156,460 VND

1 Piece(s) 4 Day(s) or more [Nylon] Nylon65258.230None[Plastic] Nylon70

163,931 VND

1 Piece(s) 4 Day(s) or more [Nylon] Nylon75258.230None[Plastic] Nylon80