(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lens for Fiber Optic Unit [E32] (Part Number)

Lens for Fiber Optic Unit [E32]
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      519,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Lens dedicated to the fiber optic unit. Lens unit such as long-distance reflective, heat resistant, and variable spot are available.

Part Number
E39-F3B SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetected Objects Detection Method Light Axis Arrangement Type Beam Shape Head Shape Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Detection head size (cylindrical)
(mm)
Accessory functionality (non-amplifier) Spot Dia.
(mm)
Applicable Sensors Overview Shape (beam) Free Cut Support Opening Angle
(°)
Material (detection head) Mounting Method Detection Distance details
(mm)

2,076,000 VND

1,619,280 VND

1 Piece(s) Same day -Retro reflective-Small Spots---~20---Standard-40~70--φ0.5-⌀ 0.2E32-C41/E32-C31Small spot type (lens unit + fiber unit)Small Spot TypeNot Applicable-Optical Glass-17

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Lens of sensor

Please check the type/dimensions/specifications of the part E39-F3B in the Lens for Fiber Optic Unit [E32] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E39-F3B trong chuỗi Lens for Fiber Optic Unit [E32].

Products like this...

Part Number
E39-F16
E39-F17
E39-F18
E39-F1V
E39-F3C
E39-F3R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetected Objects Detection Method Light Axis Arrangement Type Beam Shape Head Shape Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Detection head size (cylindrical)
(mm)
Accessory functionality (non-amplifier) Spot Dia.
(mm)
Applicable Sensors Overview Shape (beam) Free Cut Support Opening Angle
(°)
Material (detection head) Mounting Method Detection Distance details
(mm)

3,421,293 VND

1 Piece(s) 6 Day(s) or more ------Amplifier Separation Type------60~350---------6---

3,066,906 VND

1 Piece(s) 6 Day(s) or more ------Amplifier Separation Type------25~70----⌀ 0.3–1.6--------

1,690,000 VND

1 Piece(s) Same day Microscopic Object[Transparent] Through Beam Type--Cylindrical Column TypeAluminum--------30--φ3Fiber unit (E32-CC200 / -CC200R2 / -C11N)Long-range reflective type lens unit---Optical Glass--

1,862,941 VND

1 Piece(s) 6 Day(s) or more -[Transparent] Through Beam Type-----~2000-0.03---25~120----φ4-------2000

1,600,000 VND

1 Piece(s) Same day -Retro reflective-Small Spots---~20---Standard-40~70--Ø3.7-φ4E32-C31Parallel spot type (lens unit + fiber unit)Parallel light spot typeNot Applicable-Optical Glass-20

2,613,435 VND

1 Piece(s) 76 Day(s) or more -Retro reflectiveUse of Emitting and Receiving Integrated Reflection Plate---Amplifier Separation Type---[Retroreflective] Retro-Reflective--4.4----E32-C31Retro-reflective type, lens unit------