(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· proximity sensor with separate amplifier that can easily do sensitivity adjustment of nonmagnetic metal detection.
· Nonmagnetic metal (aluminum, copper etc) detected.
· Small flat head (shape E2C-V3A).
· Fluoropolymer type for chemicals (form E2CY-C2AF) are also assorted.
· Easy sensitivity adjustment (one touch teaching).
· The detection margin is obvious at a glance. (LED level indicator light).
Part Number |
---|
E2CY-X1R5A 3M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Case Material | Detecting Surface Material | Amplifier | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,620,000 VND | 1 Piece(s) | Same day | Screw Type | ~2 | Non-magnetic Metal | Standard / Cold Resistance | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | Amplifier Separation Type | M5 | - | 10~20 | 18 | - | - | - | - | - | IP67 | Sensor | - | - | - | - | - | 3 | Standard | High-frequency coaxial cord (50Ω), φ2.5, 1-core | - | E2CY-SD11 | 1.5 |
Loading...Tải…
Shielded / Non-shielded | Shield Type | Detection Direction | Front Surface | Connection Method | Pre-wired model |
---|
Please check the type/dimensions/specifications of the part E2CY-X1R5A 3M in the Proximity Sensor With Separate Amplifier for Aluminum Detection [E2CY] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2CY-X1R5A 3M trong chuỗi Proximity Sensor With Separate Amplifier for Aluminum Detection [E2CY].
Part Number |
---|
E2CY-C1R5A-1 3M |
E2CY-C2A 3M |
E2CY-SD11 2M |
E2CY-V3A 3M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Case Material | Detecting Surface Material | Amplifier | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,288,000 VND | 1 Piece(s) | Same day | Cylindrical Column Type | ~2 | Non-magnetic Metal | Standard / Cold Resistance | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | Amplifier Separation Type | - | 5.4 | 10~20 | 18 | - | - | - | - | - | IP67 | Sensor | - | - | - | - | - | 3 | Standard | High-frequency coaxial cord (50Ω), φ2.5, 1-core | - | E2CY-SD11 | 1.5 | ||
1,350,000 VND | 1 Piece(s) | 4 Day(s) or more | Cylindrical Column Type | ~2 | Non-magnetic Metal | Standard / Cold Resistance | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | Amplifier Separation Type | - | 8 | 10~20 | 18 | - | - | - | - | - | IP67 | Sensor | - | - | - | - | - | 3 | Standard | Fluorine resin coaxial cord (50Ω), φ2.5, 1-core | - | E2CY-SD11 | 2 | ||
3,444,000 VND | 1 Piece(s) | 4 Day(s) or more | Square shape | - | - | Standard / Cold Resistance | Polybutylene Terephthalate | - | Amplifier only | M12 | - | 60.1~70 | 70 | 30.1~40 | 32.5 | 5.1~10 | 10 | IEC / CE | IP50 | Amplifier Unit | DC | 12-24 VDC | NPN Open Collector | NO/NC switchable | Brown + V, black: control output, blue + 0V | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 3-core | Mounting bracket, timer included, self-diagnostic output function included, zero reset, and initial reset | E2CY-X□/C□/V□ | - | ||
2,055,595 VND | 1 Piece(s) | Same day | Square shape | ~3 | Non-magnetic Metal | Standard | Zinc | [ABS Resin] Heat Resistant ABS | Amplifier Separation Type | - | - | 20.1~30 | 25 | - | - | - | - | - | IP67 | Sensor | - | - | - | - | - | 3 | - | High-frequency coaxial cord (50Ω), φ2.5, 1-core | - | E2CY-SD11 | 3 |