(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Photo/Micro Sensor for Built-In Equipment
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Standard,and U type
● Detection Distance Minimum / Maximum (mm.): 2 and 14
● Connection Method : Connector and PCB Terminal
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.
Part Number |
---|
EE-SX198 |
EE-SX199 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Detection Distance (mm) | Head maximum width (mm) | Head maximum height (mm) | Head maximum, depth (mm) | Detection method | Luminescence Method | Operation mode | Output mode | Connection method | Indicator Light Mode | Slit hole/width (mm) | Standard detected subject (mm) | Cable specification | Cable length (mm) | Groove depth (mm) | Mounting format | Between amplifiers (mm) | Applicable pipe (φ) | Details type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153,900 VND | 1 Piece(s) | Same day | U Type | 3 | 12.2 | 10 | 5 | Through-beam | - | - | Phototransistor output | PCB Terminal | - | 2×0.5 | - | - | - | - | - | - | - | - | ||
79,066 VND | 1 Piece(s) | 6 Day(s) or more | U Type | 3 | 12.2 | 10 | 5 | Through-beam | - | - | Phototransistor output | PCB Terminal | - | 2×0.5 | - | - | - | - | - | - | - | - |