(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Photo/Micro Sensor for Built-In Equipment [EE-□] (Part Number)

Photo/Micro Sensor for Built-In Equipment [EE-□]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      26,780VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Photo/Micro Sensor for Built-In Equipment
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Standard,and U type
● Detection Distance Minimum / Maximum (mm.): 2 and 14
● Connection Method : Connector and PCB Terminal
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.

 
Part Number
EE-SX1140
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Detection Distance
(mm)
Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Detection method Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

145,650 VND

1 Piece(s) Same day Standard Type1423516.5Through-beam--Phototransistor outputPCB Terminal-2×1.5--------

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part EE-SX1140 in the Photo/Micro Sensor for Built-In Equipment [EE-□] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EE-SX1140 trong chuỗi Photo/Micro Sensor for Built-In Equipment [EE-□].

Products like this...

Part Number
EE-SJ3-D
EE-SJ5-B
EE-SX1018
EE-SX129
EE-SX198
EE-SX199
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Detection Distance
(mm)
Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Detection method Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

102,573 VND

1 Piece(s) Same day Standard Type3.413.66.210.4Through Beam Type (Groove Type)--Photo/transistor outputPCB Terminals-2.1×0.2--------

111,290 VND

1 Piece(s) Same day Standard Type515.410.46.2Through Beam Type (Groove Type)--Photo/transistor outputPCB Terminals----------

62,006 VND

1 Piece(s) Same day Standard Type2846Through-beamInfrared light-Phototransistor outputPCB Terminal-0.5--------

113,316 VND

1 Piece(s) Same day Standard Type31368Through-beam--Phototransistor outputPCB Terminal-0.2--------

153,900 VND

1 Piece(s) Same day U Type312.2105Through-beam--Phototransistor outputPCB Terminal-2×0.5--------

79,066 VND

1 Piece(s) 6 Day(s) or more U Type312.2105Through-beam--Phototransistor outputPCB Terminal-2×0.5--------