(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Photo/Micro Sensor for Built-In Equipment
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Standard,and U type
● Detection Distance Minimum / Maximum (mm.): 2 and 14
● Connection Method : Connector and PCB Terminal
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.
Part Number |
---|
EE-SX1041 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Detection Distance (mm) | Head maximum width (mm) | Head maximum height (mm) | Head maximum, depth (mm) | Detection method | Luminescence Method | Operation mode | Output mode | Connection method | Indicator Light Mode | Slit hole/width (mm) | Standard detected subject (mm) | Cable specification | Cable length (mm) | Groove depth (mm) | Mounting format | Between amplifiers (mm) | Applicable pipe (φ) | Details type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68,600 VND | 1 Piece(s) | Same day | Standard Type | 5 | 14 | 6 | 12.7 | Through-beam | - | - | Phototransistor output | PCB Terminal | - | 0.5 | - | - | - | - | - | - | - | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part EE-SX1041 in the Photo/Micro Sensor for Built-In Equipment [EE-□] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EE-SX1041 trong chuỗi Photo/Micro Sensor for Built-In Equipment [EE-□].
Part Number |
---|
EE-SJ3-D |
EE-SJ5-B |
EE-SX1018 |
EE-SX1042 |
EE-SX1046 |
EE-SX1055 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Detection Distance (mm) | Head maximum width (mm) | Head maximum height (mm) | Head maximum, depth (mm) | Detection method | Luminescence Method | Operation mode | Output mode | Connection method | Indicator Light Mode | Slit hole/width (mm) | Standard detected subject (mm) | Cable specification | Cable length (mm) | Groove depth (mm) | Mounting format | Between amplifiers (mm) | Applicable pipe (φ) | Details type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
102,573 VND | 1 Piece(s) | Same day | Standard Type | 3.4 | 13.6 | 6.2 | 10.4 | Through Beam Type (Groove Type) | - | - | Photo/transistor output | PCB Terminals | - | 2.1×0.2 | - | - | - | - | - | - | - | - | ||
111,290 VND | 1 Piece(s) | Same day | Standard Type | 5 | 15.4 | 10.4 | 6.2 | Through Beam Type (Groove Type) | - | - | Photo/transistor output | PCB Terminals | - | - | - | - | - | - | - | - | - | - | ||
62,006 VND | 1 Piece(s) | Same day | Standard Type | 2 | 8 | 4 | 6 | Through-beam | Infrared light | - | Phototransistor output | PCB Terminal | - | 0.5 | - | - | - | - | - | - | - | - | ||
36,340 VND | 1 Piece(s) | Same day | Standard Type | 5 | 14 | 5 | 14.7 | Through-beam | - | - | Phototransistor output | PCB Terminal | - | 0.5 | - | - | - | - | - | - | - | - | ||
93,300 VND | 1 Piece(s) | Same day | Standard Type | 3 | 10.3 | 5.2 | 6.5 | Through-beam | - | - | Phototransistor output | PCB Terminal | - | 0.5 | - | - | - | - | - | - | - | - | ||
154,200 VND | 1 Piece(s) | Same day | Standard Type | 2.8 | 8.9 | 4 | 5.4 | Through-beam | - | - | Phototransistor output | PCB Terminal | - | 0.5 | - | - | - | - | - | - | - | - |