(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Photo/Micro Sensor for Built-In Equipment [EE-□] (Part Number)

Photo/Micro Sensor for Built-In Equipment [EE-□]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      26,780VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Photo/Micro Sensor for Built-In Equipment
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Standard,and U type
● Detection Distance Minimum / Maximum (mm.): 2 and 14
● Connection Method : Connector and PCB Terminal
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.

 
Part Number
EE-SX3081
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Detection Distance
(mm)
Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Detection method Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

153,380 VND

1 Piece(s) Same day Standard Type513.7510Through Beam Type (Groove Type)-ON when light is interruptedPhoto/IC outputCan be directly connected to PCB terminal, C-MOS, or TTL-0.5----General-purpose type---

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part EE-SX3081 in the Photo/Micro Sensor for Built-In Equipment [EE-□] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EE-SX3081 trong chuỗi Photo/Micro Sensor for Built-In Equipment [EE-□].

Products like this...

Part Number
EE-SJ3-D
EE-SJ5-B
EE-SX1018
EE-SX3239-P2
EE-SX384
EE-SX4009-P1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Detection Distance
(mm)
Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Detection method Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

102,573 VND

1 Piece(s) Same day Standard Type3.413.66.210.4Through Beam Type (Groove Type)--Photo/transistor outputPCB Terminals-2.1×0.2--------

111,290 VND

1 Piece(s) Same day Standard Type515.410.46.2Through Beam Type (Groove Type)--Photo/transistor outputPCB Terminals----------

62,006 VND

1 Piece(s) Same day Standard Type2846Through-beamInfrared light-Phototransistor outputPCB Terminal-0.5--------

60,553 VND

1 Piece(s) Same day Standard Type517812.6Through-beam-Light-ONPhoto IC outputPCB Terminal / connector-0.5--------

213,550 VND

1 Piece(s) Same day Standard Type3.512.585Through Beam Type (Groove Type)-ON when light is interruptedPhoto/IC outputCan be directly connected to PCB terminal, C-MOS, or TTL-0.5----General-purpose type---

74,920 VND

1 Piece(s) Same day L-Type5111834Through Beam Type (Groove Type)-Light Seen - ONPhoto/IC output connector includedCan be directly connected to C-MOS/TTL - compatible with Tyco Electronics AMP EI connector series-0.5----Screw mounting type---