(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Simple Fiber Amplifier Unit [E3X-SD/NA] (Part Number)

Simple Fiber Amplifier Unit [E3X-SD/NA]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,935,600VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Giga-power light emitting element [GIGA RAY] mounted, and reached industry's highest level of power and accuracy

[Features]
· Simple and inexpensive fiber amplifier.
· Introductory cost reduced to standard price of 8,800 yen
· Adopt 1 key 1 function as it is easy to use.
· Stable detection of low reflection specimens and large size specimens with consuming power of the class highest level (GIGARAY powered by)*E3X-NA □□excluding V series

Part Number
E3X-NAG11 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Detected Objects Detection Method Light Source Head Shape Amplifier Installation Type Detection distance 【classification】
(mm)
Operating Environment Ambient Operating Temperature
(°C)
Protection Structure Output Mode Operation Mode Connection Method Cable length
(m)
Timer Accessory functionality (non-amplifier) Response time (standard mode)
(ms)
Shape (amplifier) Material (amplifier) Applicable Sensors Overview Input/Output Mounting Method Detection Distance details
(mm)

4,074,531 VND

1 Piece(s) 7 Day(s) or more [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)Label[Transparent] Through Beam TypeGreen light emitting diode[Square] Square shapeAmplifier only-Standard / Cold Resistance-25~55IP50NPN open-collectorLight ON/Dark-ON (selectable)Pre-wired2OFF delay timer 40 ms fixedMark detection-Square shapePolybutylene Terephthalate-For mark detection---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Case Material Polybutylene Terephthalate Ambient Operating Temperature(%) 35::85 Power Supply Voltage(V) 12-24 V DC

Please check the type/dimensions/specifications of the part E3X-NAG11 2M in the Simple Fiber Amplifier Unit [E3X-SD/NA] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E3X-NAG11 2M trong chuỗi Simple Fiber Amplifier Unit [E3X-SD/NA].

Products like this...

Part Number
E3X-NA14V
E3X-NA21 2M
E3X-NA41 2M
E3X-SD21 2M
E3X-SD21 5M
E3X-SD51 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Detected Objects Detection Method Light Source Head Shape Amplifier Installation Type Detection distance 【classification】
(mm)
Operating Environment Ambient Operating Temperature
(°C)
Protection Structure Output Mode Operation Mode Connection Method Cable length
(m)
Timer Accessory functionality (non-amplifier) Response time (standard mode)
(ms)
Shape (amplifier) Material (amplifier) Applicable Sensors Overview Input/Output Mounting Method Detection Distance details
(mm)

4,959,818 VND

1 Piece(s) 8 Day(s) or more [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shapeAmplifier only-Cold Resistance / Standard-25~45IP66NPN open-collectorLight ON/Dark-ON (selectable)Connector (M8)---2Square shapePolybutylene Terephthalate-Water-resistant type1 Output--

2,638,126 VND

1 Piece(s) 6 Day(s) or more [Fiber Unit] Fiber Sensor--[Red] Red 4-element type light emitting diode-----25~55IP50--Pre-wired2--0.2-------

2,040,000 VND

1 Piece(s) Same day [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shapeAmplifier only-Cold Resistance / Standard-25~55IP50PNP open-collectorLight ON/Dark-ON (selectable)Pre-wired2OFF-delay timer (40 ms)Bar & volume settings2Square shapePolybutylene Terephthalate-----

1,935,600 VND

1 Piece(s) Same day [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shapeAmplifier only-Cold Resistance / Standard-25~55IP50NPN open-collectorLight ON/Dark-ON (selectable)Pre-wired2With no timerDigital display and direct key settings2Square shapePolybutylene Terephthalate-----

2,417,108 VND

1 Piece(s) 6 Day(s) or more [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shapeAmplifier only-Cold Resistance / Standard-25~55IP50NPN open-collectorLight ON/Dark-ON (selectable)Pre-wired5With no timerDigital display and direct key settings2Square shapePolybutylene Terephthalate-----

2,293,500 VND

1 Piece(s) 6 Day(s) or more [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shapeAmplifier only-Cold Resistance / Standard-25~55IP50PNP open-collectorLight ON/Dark-ON (selectable)Pre-wired2With no timerDigital display and direct key settings2Square shapePolybutylene Terephthalate-----