(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Fiber unit to fulfill various needs
Part Number |
---|
E32-D11L 5M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detected Objects | Detection Method | Head Shape | Amplifier Installation Type | Detection Distance (mm) | Smallest Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Bending Radius (mm) | Product type | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Fiber Length (m) | Shape (beam) | Specifications | Detection Distance details (mm) | Optical axis diameter (minimum sensing object) | Detection direction | Sleeve size | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,568,248 VND | 1 Piece(s) | 76 Day(s) or more | Opaque Objects | Retro reflective | Screw Type | Amplifier Separation Type | 800 | 0.005 | - | Standard | -40~70 | 25 | - | M6 | - | 5 | - | - | 800 | - | - | - | - |
Loading...Tải…
Type | Fiber Unit |
---|
Please check the type/dimensions/specifications of the part E32-D11L 5M in the Fiber Optic Unit [E32] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E32-D11L 5M trong chuỗi Fiber Optic Unit [E32].
Part Number |
---|
E32-A04-1 2M |
E32-A08 2M |
E32-A08H2 2M |
E32-D11N 2M |
E32-D11R 2M |
E32-D11U 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detected Objects | Detection Method | Head Shape | Amplifier Installation Type | Detection Distance (mm) | Smallest Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Bending Radius (mm) | Product type | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Fiber Length (m) | Shape (beam) | Specifications | Detection Distance details (mm) | Optical axis diameter (minimum sensing object) | Detection direction | Sleeve size | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,014,191 VND | 1 Piece(s) | 6 Day(s) or more | Wafer | [Transparent] Through Beam Type | [Square] Flat Type | Amplifier Separation Type | 680 | 0.1 | - | Standard | -40~70 | 10 | - | - | - | 2 | - | - | 680 | 1.2 | - | - | - | ||
5,002,190 VND | 1 Piece(s) | 21 Day(s) or more | Transparent Objects | Retro reflective | [Square] Square shape | Amplifier Separation Type | 10~20 | - | Limited Reflective Type | Standard | -40~70 | 25 | - | - | - | 2 | - | - | 20 | - | - | - | - | ||
21,715,480 VND | 1 Piece(s) | 94 Day(s) or more | Opaque Objects | Retro reflective | [Square] Square shape | Amplifier Separation Type | 10~20 | - | Limited Reflective Type | Heat Resistant | -40~300 | 25 | - | - | - | 2 | - | - | 10~20 | - | - | - | - | ||
2,544,183 VND | 1 Piece(s) | 6 Day(s) or more | Opaque Objects | Retro reflective | Screw Type | Amplifier Separation Type | 350 | 0.005 | - | Standard | -40~70 | 1 | - | M6 | - | 2 | - | - | 350 | - | - | - | - | ||
1,102,800 VND | 1 Piece(s) | 6 Day(s) or more | Opaque Objects | Retro reflective | Screw Type | Amplifier Separation Type | 350 | 0.005 | - | Standard | -40~70 | 1 | - | M6 | - | 2 | - | - | 350 | - | - | - | Flexible fiber | ||
2,547,140 VND | 1 Piece(s) | 6 Day(s) or more | Opaque Objects | Retro reflective | Screw Type | Amplifier Separation Type | 350 | 0.005 | - | Chemical Resistant Products | -40~70 | 4 | - | M6 | - | 2 | - | - | 520 | - | - | - | Chemical-resistant (cable only) |