(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fiber Optic Unit [E32] (Part Number)

Fiber Optic Unit [E32]
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      574,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Fiber unit to fulfill various needs

Part Number
E32-DC200BR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetected Objects Detection Method Head Shape Amplifier Installation Type Detection Distance
(mm)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Bending Radius
(mm)
Product type Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Fiber Length
(m)
Shape (beam) Specifications Detection Distance details
(mm)
Optical axis diameter (minimum sensing object) Detection direction Sleeve size Note

1,836,521 VND

1 Piece(s) 6 Day(s) or more Opaque ObjectsRetro reflectiveScrew TypeAmplifier Separation Type3500.005-Standard-40~701-M6-2-----φ2.5×L90Flexible fiber

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Fiber Unit