(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Fiber unit to fulfill various needs
Part Number |
---|
E32-D14LR 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detected Objects | Detection Method | Head Shape | Amplifier Installation Type | Detection Distance (mm) | Smallest Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Bending Radius (mm) | Product type | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Fiber Length (m) | Shape (beam) | Specifications | Detection Distance details (mm) | Optical axis diameter (minimum sensing object) | Detection direction | Sleeve size | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,348,895 VND | 1 Piece(s) | 21 Day(s) or more | Opaque Objects | Retro reflective | Cylindrical Column Type | Amplifier Separation Type | 100 | 0.005 | - | Standard | -40~70 | 1 | - | - | φ6 | 2 | - | - | 100 | - | - | - | - |
Loading...Tải…
Type | Fiber Unit |