(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fiber Optic Unit [E32] (Part Number)

Fiber Optic Unit [E32]
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      574,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Fiber unit to fulfill various needs

Part Number
E32-T11L 5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetected Objects Detection Method Head Shape Amplifier Installation Type Detection Distance
(mm)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Bending Radius
(mm)
Product type Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Fiber Length
(m)
Shape (beam) Specifications Detection Distance details
(mm)
Optical axis diameter (minimum sensing object) Detection direction Sleeve size Note

1,979,380 VND

1 Piece(s) 6 Day(s) or more Opaque Objects[Transparent] Through Beam TypeScrew TypeAmplifier Separation Type27000.01-Standard-40~7025-M4-5--27001.4---

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Fiber Unit

Please check the type/dimensions/specifications of the part E32-T11L 5M in the Fiber Optic Unit [E32] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E32-T11L 5M trong chuỗi Fiber Optic Unit [E32].

Products like this...

Part Number
E32-A04-1 2M
E32-A08 2M
E32-A08H2 2M
E32-T11N 2M
E32-T11N 5M
E32-T11NF 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetected Objects Detection Method Head Shape Amplifier Installation Type Detection Distance
(mm)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Bending Radius
(mm)
Product type Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Fiber Length
(m)
Shape (beam) Specifications Detection Distance details
(mm)
Optical axis diameter (minimum sensing object) Detection direction Sleeve size Note

8,014,191 VND

1 Piece(s) 6 Day(s) or more Wafer[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type6800.1-Standard-40~7010---2--6801.2---

5,002,190 VND

1 Piece(s) 21 Day(s) or more Transparent ObjectsRetro reflective[Square] Square shapeAmplifier Separation Type10~20-Limited Reflective TypeStandard-40~7025---2--20----

21,715,480 VND

1 Piece(s) 94 Day(s) or more Opaque ObjectsRetro reflective[Square] Square shapeAmplifier Separation Type10~20-Limited Reflective TypeHeat Resistant-40~30025---2--10~20----

2,076,000 VND

1 Piece(s) Same day Opaque Objects[Transparent] Through Beam TypeScrew TypeAmplifier Separation Type10000.005-Standard-40~701-M4-2--10001--Flexible fiber

3,487,043 VND

1 Piece(s) 6 Day(s) or more Opaque Objects[Transparent] Through Beam TypeScrew TypeAmplifier Separation Type10000.005-Standard-40~701-M4-5--10001--Flexible fiber

4,620,000 VND

1 Piece(s) 6 Day(s) or more Opaque Objects[Transparent] Through Beam TypeScrew TypeAmplifier Separation Type40000.1-Oil Resistant-25~701-M8-2--40004--Flexible fiber