(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fixed Small Series

Fixed Small Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      761,625VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

*The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
Standard fixed shock absorber that can be used in a wide application range.

Part Number
TK21-1M
TK21-1MB
TK21-2M
TK21-3M
TK21-3MB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full length A
(mm)
Equivalent Mass
(kgf)

761,625 VND

1 Piece(s) 6 Day(s) or more 102.50.935.43

857,266 VND

1 Piece(s) 6 Day(s) or more 102.50.942.63

761,625 VND

1 Piece(s) 6 Day(s) or more 101.30.335.49

761,625 VND

1 Piece(s) 6 Day(s) or more 100.50.135.420

857,266 VND

1 Piece(s) 4 Day(s) or more 100.50.142.620

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body/Related Parts Main Body Construction Fixed type Stroke S(mm) 6.4
Nominal Mounting Screw M M10 Nominal Mounting Screw [M] 10 Max. Absorbed Energy(J) 2.2
Orifice Method Dash pot type Operating Environment Standard Body Material Brass
Max. Impact Force(N) 700 Spring Power for Return(N) 5 Max. Operating Cycle(cycle/min) 30
O.D. D(Ø) 10 Allowable Angular Misalignment Degree(deg) 5 Max. Absorbed Energy per Hour(J/min) 68
Operating Temperature Range(°C) -10::+80