(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Transparent Object (Plastic Bottles Detection) · Compact Photoelectric Sensor [E3ZM-B] (Part Number)

Transparent Object (Plastic Bottles Detection) · Compact Photoelectric Sensor [E3ZM-B]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,874,140VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Sensor to efficiently detect threat to PET bottles.
· It is a new detection method independent of bottle shape, position, contents.
· Function automatically compensates effects of soiling and temperature (E3ZM-BT excluded).
· Assorted volume adjustments are available (form E3ZM-BT).
· PET / Detects various transparent objects such as resin and glass

 
Part Number
E3ZM-B86T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetected Objects Detection Method Detection distance 【classification】
(mm)
Operating Environment Ambient Operating Temperature
(°C)
Output Mode Connection Method Cable length
(m)
Accessories (dedicated reflective plate, etc.) Overview Specifications Detection Distance details
(mm)
Sensor function

5,127,780 VND

1 Piece(s) 6 Day(s) or more Transparent ObjectsWetted Type~500Standard-25~55PNP open-collectorM8 Connector (4 pins)--PET bottle detection sensorWith MSR function500Volume adjustment type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric sensor Light Axis Arrangement Type Use of Emitting and Receiving Integrated Reflection Plate Beam Shape Standard
Light Source Red light emitting diode Head Shape Square shape Case Material SUS316L
Amplifier Installation Type Amplifier Built-in Type Standard Detected Subject(Ø) 65 Reflection type detection method Retro-Reflective Shape (With MSR Function)
Ambient Operating Temperature(%) 35::85 Protection Structure IP67 Head maximum size width(mm) 21
Head maximum size height(mm) 10.8 Head maximum size, depth(mm) 31 Power Supply Voltage(V) 10-30 V DC
Operation Mode Light ON/Dark-ON (selectable) Response time (standard mode)(ms) 1 Strength (tightening)(N·m) 0.5 or less (M3 screws)