(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Sensor to efficiently detect threat to PET bottles.
· It is a new detection method independent of bottle shape, position, contents.
· Function automatically compensates effects of soiling and temperature (E3ZM-BT excluded).
· Assorted volume adjustments are available (form E3ZM-BT).
· PET / Detects various transparent objects such as resin and glass
Part Number |
---|
E3ZM-B66T |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detected Objects | Detection Method | Detection distance 【classification】 (mm) | Operating Environment | Ambient Operating Temperature (°C) | Output Mode | Connection Method | Cable length (m) | Accessories (dedicated reflective plate, etc.) | Overview | Specifications | Detection Distance details (mm) | Sensor function |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,127,780 VND | 1 Piece(s) | 6 Day(s) or more | Transparent Objects | Wetted Type | ~500 | Standard | -25~55 | NPN open-collector | M8 Connector (4 pins) | - | - | PET bottle detection sensor | With MSR function | 500 | Volume adjustment type |
Loading...Tải…
Type | Photoelectric sensor | Light Axis Arrangement Type | Use of Emitting and Receiving Integrated Reflection Plate | Beam Shape | Standard |
---|---|---|---|---|---|
Light Source | Red light emitting diode | Head Shape | Square shape | Case Material | SUS316L |
Amplifier Installation Type | Amplifier Built-in Type | Standard Detected Subject(Ø) | 65 | Reflection type detection method | Retro-Reflective Shape (With MSR Function) |
Ambient Operating Temperature(%) | 35::85 | Protection Structure | IP67 | Head maximum size width(mm) | 21 |
Head maximum size height(mm) | 10.8 | Head maximum size, depth(mm) | 31 | Power Supply Voltage(V) | 10-30 V DC |
Operation Mode | Light ON/Dark-ON (selectable) | Response time (standard mode)(ms) | 1 | Strength (tightening)(N·m) | 0.5 or less (M3 screws) |
Please check the type/dimensions/specifications of the part E3ZM-B66T in the Transparent Object (Plastic Bottles Detection) · Compact Photoelectric Sensor [E3ZM-B] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E3ZM-B66T trong chuỗi Transparent Object (Plastic Bottles Detection) · Compact Photoelectric Sensor [E3ZM-B].
Part Number |
---|
E3ZM-B61 2M |
E3ZM-B61-C 2M |
E3ZM-B61T 2M |
E3ZM-B61T-C 2M |
E3ZM-B81T 2M |
E3ZM-B86T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detected Objects | Detection Method | Detection distance 【classification】 (mm) | Operating Environment | Ambient Operating Temperature (°C) | Output Mode | Connection Method | Cable length (m) | Accessories (dedicated reflective plate, etc.) | Overview | Specifications | Detection Distance details (mm) | Sensor function |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,013,361 VND | 1 Piece(s) | 21 Day(s) or more | Opaque Objects / Transparent Objects | Retro reflective | ~100 | Standard / Cold Resistance | -40~60 | NPN open-collector | Pre-wired | 2 | - | PET bottle detection sensor | - | 100 | - | ||
5,444,445 VND | 1 Piece(s) | 6 Day(s) or more | Opaque Objects / Transparent Objects | Retro reflective | ~100 | Standard / Cold Resistance | -40~60 | NPN open-collector | Pre-wired | 2 | Dedicated reflective plate (E39-RP1) included | PET bottle detection sensor | - | 100 | - | ||
5,004,381 VND | 1 Piece(s) | 6 Day(s) or more | Opaque Objects / Transparent Objects | Retro reflective | ~100 | Standard / Cold Resistance | -40~60 | NPN open-collector | Pre-wired | 2 | - | PET bottle detection sensor (body) | - | 100 | - | ||
5,444,445 VND | 1 Piece(s) | 6 Day(s) or more | Opaque Objects / Transparent Objects | Retro reflective | ~100 | Standard / Cold Resistance | -25~55 | NPN open-collector | Pre-wired | 2 | Dedicated reflective plate (E39-RP1) included | PET bottle detection sensor (body) | - | 100 | - | ||
4,874,140 VND | 1 Piece(s) | 21 Day(s) or more | Transparent Objects | Wetted Type | ~500 | Standard | -25~55 | PNP open-collector | Pre-wired | 2 | - | PET bottle detection sensor | With MSR function | 500 | Volume adjustment type | ||
5,127,780 VND | 1 Piece(s) | 6 Day(s) or more | Transparent Objects | Wetted Type | ~500 | Standard | -25~55 | PNP open-collector | M8 Connector (4 pins) | - | - | PET bottle detection sensor | With MSR function | 500 | Volume adjustment type |