(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Long Distance Proximity Sensor [E2EM] (Part Number)

Long Distance Proximity Sensor [E2EM]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,078,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Long range detection of 30 mm.
· Trouble caused by workpiece collision is also reduced, and mounting is secure.
· Because it is non polar specification wiring is easy (DC 2 wire type).
· Standard adoption of code protector to prevent wire breakage.

 
Part Number
E2EM-X4C1-M1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Cable Specifications Detection distance L1 details
(mm)

2,129,975 VND

1 Piece(s) Same day ~5Standard / Cold ResistanceShield TypeBrass Nickel PlatedM1230.1~4033Direct Current 3-Wire TypeNPN Open CollectorNOConnector model (M12)① brown + V, ③ blue 0V, ② or ④ black--4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Screw Type Detected Objects Magnetic Metal Detection Direction Front Surface
Detecting Surface Material Polybutylene Terephthalate Amplifier Amplifier Built-in Type Acquired Standards CE / IEC
Protection Structure (IEC) IP67 Types Long Distance Power Supply Voltage 12-24 VDC
Different Frequency Type Standard Included functions - Combination amplifier/head -

Please check the type/dimensions/specifications of the part E2EM-X4C1-M1 in the Long Distance Proximity Sensor [E2EM] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2EM-X4C1-M1 trong chuỗi Long Distance Proximity Sensor [E2EM].

Products like this...

Part Number
E2EM-X2C1 2M
E2EM-X2C1-M1
E2EM-X30MX1 2M
E2EM-X4X1 2M
E2EM-X8X1 2M
E2EM-X8X2 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Cable Specifications Detection distance L1 details
(mm)

1,078,000 VND

1 Piece(s) Same day ~2Standard / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)M820.1~3026Direct Current 3-Wire TypeNPN Open CollectorNOPre-wired model① brown + V, ③ blue 0V, ② or ④ black2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core2

1,852,590 VND

1 Piece(s) Same day ~2Standard / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)M820.1~3026Direct Current 3-Wire TypeNPN Open CollectorNOConnector model (M12)① brown + V, ③ blue 0V, ② or ④ black--2

2,590,000 VND

1 Piece(s) Same day ~50Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeBrass Nickel PlatedM3060.1~7065Direct Current 2-Wire TypeDC 2-wire non-polarNOPre-wired model-2Vinyl (PVC)-insulated round cord, φ6, 2-core30

1,575,600 VND

1 Piece(s) Same day ~5Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM1230.1~4033Direct Current 2-Wire TypeDC 2-wire non-polarNOPre-wired model-2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core4

2,292,470 VND

1 Piece(s) Same day ~10Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM1830.1~4038Direct Current 2-Wire TypeDC 2-wire non-polarNOPre-wired model① or ④ brown + V (0V), ② or ③ blue 0V (+V)2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core8

2,345,521 VND

1 Piece(s) Same day ~10Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM1830.1~4038Direct Current 2-Wire TypeDC 2-wire non-polarNCPre-wired model-2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core8