(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Long range detection of 30 mm.
· Trouble caused by workpiece collision is also reduced, and mounting is secure.
· Because it is non polar specification wiring is easy (DC 2 wire type).
· Standard adoption of code protector to prevent wire breakage.
Part Number |
---|
E2EM-X4X1 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Power Type | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Cable Specifications | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,575,600 VND | 1 Piece(s) | Same day | ~5 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M12 | 30.1~40 | 33 | Direct Current 2-Wire Type | DC 2-wire non-polar | NO | Pre-wired model | - | 2 | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | 4 |
Loading...Tải…
Shape | Screw Type | Detected Objects | Magnetic Metal | Detection Direction | Front Surface |
---|---|---|---|---|---|
Detecting Surface Material | Polybutylene Terephthalate | Amplifier | Amplifier Built-in Type | Acquired Standards | CE / IEC |
Protection Structure (IEC) | IP67 | Types | Long Distance | Power Supply Voltage | 12-24 VDC |
Different Frequency Type | Standard | Included functions | - | Combination amplifier/head | - |
Please check the type/dimensions/specifications of the part E2EM-X4X1 2M in the Long Distance Proximity Sensor [E2EM] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2EM-X4X1 2M trong chuỗi Long Distance Proximity Sensor [E2EM].
Part Number |
---|
E2EM-X2C1 2M |
E2EM-X2C1-M1 |
E2EM-X30MX1 2M |
E2EM-X4C1-M1 |
E2EM-X8X1 2M |
E2EM-X8X2 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Power Type | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Cable Specifications | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,078,000 VND | 1 Piece(s) | Same day | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | M8 | 20.1~30 | 26 | Direct Current 3-Wire Type | NPN Open Collector | NO | Pre-wired model | ① brown + V, ③ blue 0V, ② or ④ black | 2 | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | 2 | ||
1,852,590 VND | 1 Piece(s) | Same day | ~2 | Standard / Cold Resistance | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | M8 | 20.1~30 | 26 | Direct Current 3-Wire Type | NPN Open Collector | NO | Connector model (M12) | ① brown + V, ③ blue 0V, ② or ④ black | - | - | 2 | ||
2,590,000 VND | 1 Piece(s) | Same day | ~50 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | Brass Nickel Plated | M30 | 60.1~70 | 65 | Direct Current 2-Wire Type | DC 2-wire non-polar | NO | Pre-wired model | - | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core | 30 | ||
2,129,975 VND | 1 Piece(s) | Same day | ~5 | Standard / Cold Resistance | Shield Type | Brass Nickel Plated | M12 | 30.1~40 | 33 | Direct Current 3-Wire Type | NPN Open Collector | NO | Connector model (M12) | ① brown + V, ③ blue 0V, ② or ④ black | - | - | 4 | ||
2,292,470 VND | 1 Piece(s) | Same day | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M18 | 30.1~40 | 38 | Direct Current 2-Wire Type | DC 2-wire non-polar | NO | Pre-wired model | ① or ④ brown + V (0V), ② or ③ blue 0V (+V) | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 8 | ||
2,345,521 VND | 1 Piece(s) | Same day | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M18 | 30.1~40 | 38 | Direct Current 2-Wire Type | DC 2-wire non-polar | NC | Pre-wired model | - | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 8 |