(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Long range electrostatic capacitance type with adjustable sensitivity.
· CE marking acquisition (DC 3 wire type, AC type dual purpose 2-wire type).
· Types that can be used even in very noisy environments are offered (noise proof type).
Part Number |
---|
E2K-C25ME1 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detection distance L1 [classification] (mm) | Operating Environment | Case Material | Detecting Surface Material | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connector pin arrangement | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,030,917 VND | 1 Piece(s) | Same day | ~50 | Standard / Cold Resistance | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | 82 | CE / IEC | IP66 | Long Distance | Direct Current 3-Wire Type | 12-24 VDC | NPN Voltage Current Output | NO | - | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 25 |
Loading...Tải…
Shape | Cylindrical Column Type | Detected Objects | Conductor and dielectric | Shielded / Non-shielded | Non Shield Type |
---|---|---|---|---|---|
Detection Direction | Front Surface | Amplifier | Amplifier Built-in Type | Cylindrical Detection Head Size(Ø) | 34 |
Head size Depth (range)(mm) | 70.1~ | Connection Method | Pre-wired model | Cable Length(m) | 2 |
Please check the type/dimensions/specifications of the part E2K-C25ME1 2M in the Long Distance Type Capacitive Proximity Sensor [E2K-C] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2K-C25ME1 2M trong chuỗi Long Distance Type Capacitive Proximity Sensor [E2K-C].
Part Number |
---|
E2K-C20MC1 2M |
E2K-C20MC2 2M |
E2K-C20MT1 2M |
E2K-C25ME2 2M |
E2K-C25MF1 2M |
E2K-C25MY1 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detection distance L1 [classification] (mm) | Operating Environment | Case Material | Detecting Surface Material | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connector pin arrangement | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,773,808 VND | 1 Piece(s) | 6 Day(s) or more | ~20 | Standard / Cold Resistance | Polybutylene Terephthalate | Polybutylene Terephthalate | 81 | IEC / CE | IP65 | Long-range/noise-proof type | Direct Current 3-Wire Type | 12-24 VDC | NPN Open Collector | NO | - | Standard | Vinyl (PVC)-insulated round cord, φ5.5, 2-core/3-core | - | - | 20 | ||
5,254,565 VND | 1 Piece(s) | 6 Day(s) | ~20 | Standard | Polybutylene Terephthalate | Polybutylene Terephthalate | 81 | IEC / CE | IP65 | Noise-resistant type | Direct Current 3-Wire Type | 12-24 VDC | DC 3-wire (NPN) | NC | - | - | Vinyl (PVC)-insulated round cord, φ5.5, 2-core/3-core | - | - | 20 | ||
4,380,000 VND | 1 Piece(s) | 6 Day(s) or more | ~20 | Standard / Cold Resistance | Polybutylene Terephthalate | Polybutylene Terephthalate | 81 | IEC / CE | IP65 | Long-range/noise-proof type | 2-Wire for Alternating and direct current | 24-240 VAC / 24-240 VDC | 2-Wire for Alternating and direct current | NO | - | Standard | Vinyl (PVC)-insulated round cord, φ5.5, 2-core/3-core | - | - | 20 | ||
4,589,868 VND | 1 Piece(s) | 6 Day(s) or more | ~50 | Standard / Cold Resistance | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | 82 | IEC / CE | IP65 | Long-range/noise-proof type | Direct Current 3-Wire Type | 12-24 VDC | NPN Open Collector | NC | - | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 25 | ||
4,700,116 VND | 1 Piece(s) | 4 Day(s) or more | ~50 | Standard / Cold Resistance | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | 82 | IEC / CE | IP66 | Long Distance | Direct Current 3-Wire Type | 12-24 VDC | PNP voltage/current output | NO | - | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 25 | ||
5,370,187 VND | 1 Piece(s) | Same day | ~50 | Standard / Cold Resistance | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | 82 | CCC / IEC / CE | IP66 | Long Distance | AC, 2-Wire | 100-220 VAC | AC, 2-Wire | NO | - | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 25 |