(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Do bão Yagi, thời gian giao hàng đối với khách miền Bắc sẽ kéo dài thêm 2-3 ngày hoặc hơn. Xin Quý khách thông cảm!
    Due to Typhoon Yagi, delivery time for Northern customers will be extended by 2-3 days or more. We appreciate your understanding!

Long Distance Type Capacitive Proximity Sensor [E2K-C] (Part Number)

Long Distance Type Capacitive Proximity Sensor [E2K-C]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,030,917VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Long range electrostatic capacitance type with adjustable sensitivity.
· CE marking acquisition (DC 3 wire type, AC type dual purpose 2-wire type).
· Types that can be used even in very noisy environments are offered (noise proof type).

 
Part Number
E2K-C25MY1 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Case Material Detecting Surface Material Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

5,370,187 VND

1 Piece(s) Same day ~50Standard / Cold Resistance[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABS82CE / IEC / CCCIP66Long DistanceAC, 2-Wire100-220 VACAC, 2-WireNO-StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Cylindrical Column Type Detected Objects Conductor and dielectric Shielded / Non-shielded Non Shield Type
Detection Direction Front Surface Amplifier Amplifier Built-in Type Cylindrical Detection Head Size(Ø) 34
Head size Depth (range)(mm) 70.1~ Connection Method Pre-wired model Cable Length(m) 2

Please check the type/dimensions/specifications of the part E2K-C25MY1 2M in the Long Distance Type Capacitive Proximity Sensor [E2K-C] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2K-C25MY1 2M trong chuỗi Long Distance Type Capacitive Proximity Sensor [E2K-C].

Products like this...

Part Number
E2K-C20MC2 2M
E2K-C20MT1 2M
E2K-C25ME1 2M
E2K-C25ME2 2M
E2K-C25MF1 2M
E2K-C25MY2 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Case Material Detecting Surface Material Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

5,254,565 VND

1 Piece(s) 6 Day(s) ~20StandardPolybutylene TerephthalatePolybutylene Terephthalate81IEC / CEIP65Noise-resistant typeDirect Current 3-Wire Type12-24 VDCDC 3-wire (NPN)NC--Vinyl (PVC)-insulated round cord, φ5.5, 2-core/3-core--20

4,380,000 VND

1 Piece(s) 21 Day(s) or more ~20Standard / Cold ResistancePolybutylene TerephthalatePolybutylene Terephthalate81IEC / CEIP65Long-range/noise-proof type2-Wire for Alternating and direct current24-240 VAC / 24-240 VDC2-Wire for Alternating and direct currentNO-StandardVinyl (PVC)-insulated round cord, φ5.5, 2-core/3-core--20

4,030,917 VND

1 Piece(s) Same day ~50Standard / Cold Resistance[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABS82IEC / CEIP66Long DistanceDirect Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNO-StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--25

4,589,868 VND

1 Piece(s) 6 Day(s) or more ~50Standard / Cold Resistance[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABS82IEC / CEIP65Long-range/noise-proof typeDirect Current 3-Wire Type12-24 VDCNPN Open CollectorNC-StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--25

4,700,116 VND

1 Piece(s) 4 Day(s) or more ~50Standard / Cold Resistance[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABS82IEC / CEIP66Long DistanceDirect Current 3-Wire Type12-24 VDCPNP voltage/current outputNO-StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--25

5,321,930 VND

1 Piece(s) 6 Day(s) or more ~50Standard / Cold Resistance[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABS82CCC / IEC / CEIP66Long DistanceAC, 2-Wire100-220 VACAC, 2-WireNC-StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--25