(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A wide variety of models for various application.
· Easy to install, high speed pulse generator, and in high speed rotation control etc.
· Direct mounted to metal (-N models).
· Because of its rich variety, ideal for various limit control, counting control (-N type).
Part Number |
---|
TL-Q5MC15 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detection distance L1 [classification] (mm) | Operating Environment | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Standard sensing object |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
640,000 VND | 1 Piece(s) | Same day | ~5 | Standard / Cold Resistance | 20.1~30 | 28 | 15.1~20 | 17 | 10.1~20 | 17 | CE / IEC | Standard Type | Direct Current 3-Wire Type | 12-24 VDC | NPN Open Collector | NO | ④ brown + V, ③ blue 0V | 2 | Different frequency | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | - | - | 5 | - |
Loading...Tải…
Shape | Square shape | Detected Objects | Magnetic Metal | Shielded / Non-shielded | Non Shield Type |
---|---|---|---|---|---|
Detection Direction | Front Surface | Case Material | Heat Resistant ABS | Detecting Surface Material | Heat Resistant ABS |
Amplifier | Amplifier Built-in Type | Protection Structure (IEC) | IP67 | Connection Method | Pre-wired model |
Please check the type/dimensions/specifications of the part TL-Q5MC15 2M in the Prism, Standard Type Proximity Sensor [TL-N/Q] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TL-Q5MC15 2M trong chuỗi Prism, Standard Type Proximity Sensor [TL-N/Q].
Part Number |
---|
TL-N10ME2 2M |
TL-N10ME2 5M |
TL-N10MF1 2M |
TL-Q5MC2 2M |
TL-Q5MD1 2M |
TL-Q5MD1 5M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detection distance L1 [classification] (mm) | Operating Environment | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Standard sensing object |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
944,400 VND | 1 Piece(s) | 4 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | 50.1~60 | 52.5 | 20.1~30 | 30 | 30.1~40 | 30.5 | IEC / CE | Standard type (metal direct mounting supported) | Direct Current 3-Wire Type | 12-24 VDC | NPN Voltage Current Output | NC | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 10 | - | ||
1,399,726 VND | 1 Piece(s) | 6 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | 50.1~60 | 52.5 | 20.1~30 | 30 | 30.1~40 | 30.5 | IEC / CE | Standard type (metal direct mounting supported) | Direct Current 3-Wire Type | 12-24 VDC | NPN Voltage Current Output | NC | - | 5 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 10 | - | ||
1,158,160 VND | 1 Piece(s) | 6 Day(s) | ~10 | Standard / Oil Resistance Reinforcement | 50.1~60 | 52.5 | 20.1~30 | 30 | 30.1~40 | 30.5 | IEC / CE | - | Direct Current 3-Wire Type | 12-24 VDC | DC 3-wire (PNP) | NO | - | 5 | Standard | - | - | - | 10 | Iron 40 × 40 × 1mm | ||
562,800 VND | 1 Piece(s) | Same day | ~5 | Standard / Cold Resistance | 20.1~30 | 28 | 15.1~20 | 17 | 10.1~20 | 17 | IEC / CE | Standard Type | Direct Current 3-Wire Type | 12-24 VDC | NPN Open Collector | NC | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | - | - | 5 | - | ||
807,600 VND | 1 Piece(s) | Same day | ~5 | Standard / Oil Resistance Reinforcement / Cold Resistance | 20.1~30 | 28 | 15.1~20 | 17 | 10.1~20 | 17 | IEC / CE | Standard Type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | - | - | 5 | - | ||
1,082,245 VND | 1 Piece(s) | Same day | ~5 | Standard / Oil Resistance Reinforcement | 20.1~30 | 28 | 15.1~20 | 17 | 10.1~20 | 17 | IEC / CE | - | Direct Current 2-Wire Type | 12-24 VDC | Direct Current 2-Wire Type | NO | - | 5 | Standard | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | - | - | 5 | Iron 18 × 18 × 1mm |