(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Prism, Standard Type Proximity Sensor [TL-N/Q] (Part Number)

Prism, Standard Type Proximity Sensor [TL-N/Q]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      562,800VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A wide variety of models for various application.
· Easy to install, high speed pulse generator, and in high speed rotation control etc.
· Direct mounted to metal (-N models).
· Because of its rich variety, ideal for various limit control, counting control (-N type).

 
Part Number
TL-Q2MC1 5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Types Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Standard sensing object

1,031,788 VND

1 Piece(s) 6 Day(s) or more ~2Standard / Oil Resistance Reinforcement20.1~30285.1~1095.1~108CE / IEC-Direct Current 3-Wire Type12-24 VDCDC 3-wire (NPN)NO-5StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--2Iron 8 × 8 × 1mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Square shape Detected Objects Magnetic Metal Shielded / Non-shielded Non Shield Type
Detection Direction Front Surface Case Material Heat Resistant ABS Detecting Surface Material Heat Resistant ABS
Amplifier Amplifier Built-in Type Protection Structure (IEC) IP67 Connection Method Pre-wired model

Please check the type/dimensions/specifications of the part TL-Q2MC1 5M in the Prism, Standard Type Proximity Sensor [TL-N/Q] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TL-Q2MC1 5M trong chuỗi Prism, Standard Type Proximity Sensor [TL-N/Q].

Products like this...

Part Number
TL-N10ME2 2M
TL-N10ME2 5M
TL-N10MF1 2M
TL-Q5MC1 2M
TL-Q5MC1 5M
TL-Q5MC15 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Types Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Standard sensing object

944,400 VND

1 Piece(s) 4 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold Resistance50.1~6052.520.1~303030.1~4030.5IEC / CEStandard type (metal direct mounting supported)Direct Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNC-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10-

1,399,726 VND

1 Piece(s) 6 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold Resistance50.1~6052.520.1~303030.1~4030.5IEC / CEStandard type (metal direct mounting supported)Direct Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNC-5StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10-

1,158,160 VND

1 Piece(s) 6 Day(s) ~10Standard / Oil Resistance Reinforcement50.1~6052.520.1~303030.1~4030.5IEC / CE-Direct Current 3-Wire Type12-24 VDCDC 3-wire (PNP)NO-5Standard---10Iron 40 × 40 × 1mm

863,184 VND

1 Piece(s) Same day ~5Standard / Cold Resistance20.1~302815.1~201710.1~2017IEC / CEStandard TypeDirect Current 3-Wire Type12-24 VDCNPN Open CollectorNO-2StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--5-

1,273,870 VND

1 Piece(s) Same day ~5Standard / Cold Resistance20.1~302815.1~201710.1~2017IEC / CEStandard TypeDirect Current 3-Wire Type12-24 VDCNPN Open CollectorNO-5StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--5-

640,000 VND

1 Piece(s) Same day ~5Standard / Cold Resistance20.1~302815.1~201710.1~2017IEC / CEStandard TypeDirect Current 3-Wire Type12-24 VDCNPN Open CollectorNO④ brown + V, ③ blue 0V2Different frequencyVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--5-