(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spatter Guard Type Proximity Sensor [E2EQ] (Part Number)

Spatter Guard Type Proximity Sensor [E2EQ]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,070,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Fluorine resin coding proximity sensor for sputter guard.
· Outstanding sputter resistance.
· Added series of long range type
· Maximum detection range 15 mm.
· Stock up on smart click type connector relay.

 
Part Number
E2EQ-X3B4-IL2 5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Types Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

4,542,476 VND

1 Piece(s) 65 Day(s) or more ~3Standard / Sputtering Resistance / Oil Resistance ReinforcementM1230.1~4033Spatter-countermeasures, standard type (IO-Link series) COM2:38.4 kbpsDirect Current 3-Wire TypeDC 3-wire (PNP)PNP NO / NC SwitchablePre-wired model-5-Vinyl (PVC) insulated round cord (flame retardant), φ4--3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Screw Type Detected Objects Magnetic Metal Shielded / Non-shielded Shield Type
Detection Direction Front Surface Case Material Fluorine Resin Coating (Base Material: Brass) Detecting Surface Material Fluororesin
Amplifier Amplifier Built-in Type Acquired Standards CE / IEC Protection Structure (IEC) IP67
Power Supply Voltage 12-24 VDC