(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spatter Guard Type Proximity Sensor [E2EQ] (Part Number)

Spatter Guard Type Proximity Sensor [E2EQ]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,070,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Fluorine resin coding proximity sensor for sputter guard.
· Outstanding sputter resistance.
· Added series of long range type
· Maximum detection range 15 mm.
· Stock up on smart click type connector relay.

 
Part Number
E2EQ-X3D1-M1TGJ 0.3M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Types Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

3,034,776 VND

1 Piece(s) 6 Day(s) or more ~3Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold ResistanceM1220.1~3024Spatter-countermeasures, standard typeDirect Current 2-Wire TypeDC 2-wire polarizedNOPre-wired smartclick connector model (M12)-0.3StandardVinyl (PVC) insulated round cord (flame retardant), φ6--3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Screw Type Detected Objects Magnetic Metal Shielded / Non-shielded Shield Type
Detection Direction Front Surface Case Material Fluorine Resin Coating (Base Material: Brass) Detecting Surface Material Fluororesin
Amplifier Amplifier Built-in Type Acquired Standards CE / IEC Protection Structure (IEC) IP67
Power Supply Voltage 12-24 VDC

Please check the type/dimensions/specifications of the part E2EQ-X3D1-M1TGJ 0.3M in the Spatter Guard Type Proximity Sensor [E2EQ] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2EQ-X3D1-M1TGJ 0.3M trong chuỗi Spatter Guard Type Proximity Sensor [E2EQ].

Products like this...

Part Number
E2EQ-X3B4-IL2 5M
E2EQ-X3B4-M1TJ-IL3 0.3M
E2EQ-X3D1 2M
E2EQ-X4X1 2M
E2EQ-X4X1-M1TJ 0.3M
E2EQ-X7B4-M1TJ-IL3 0.3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Types Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

4,542,476 VND

1 Piece(s) 65 Day(s) or more ~3Standard / Sputtering Resistance / Oil Resistance ReinforcementM1230.1~4033Spatter-countermeasures, standard type (IO-Link series) COM2:38.4 kbpsDirect Current 3-Wire TypeDC 3-wire (PNP)PNP NO / NC SwitchablePre-wired model-5-Vinyl (PVC) insulated round cord (flame retardant), φ4--3

4,272,256 VND

1 Piece(s) 56 Day(s) or more ~3Standard / Sputtering Resistance / Oil Resistance ReinforcementM1230.1~4033Spatter-countermeasures, standard type (IO-Link series) COM3:230.4 kbpsDirect Current 3-Wire TypeDC 3-wire (PNP)PNP NO / NC SwitchablePre-wired smartclick connector model (M12)-0.3-Vinyl (PVC) insulated round cord (flame retardant), φ4--3

2,350,000 VND

1 Piece(s) Same day ~3Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold ResistanceM1220.1~3024Spatter-countermeasures, standard typeDirect Current 2-Wire TypeDC 2-wire polarizedNOPre-wired model①+V, ④0V / ②③ free terminal2StandardVinyl (PVC) insulated round cord (flame retardant), φ6, 2-core--3

2,641,320 VND

1 Piece(s) Same day ~5Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold ResistanceM1230.1~4033Spatter-countermeasures, standard typeDirect Current 2-Wire TypeDC 2-wire non-polarNOPre-wired model-2StandardVinyl (PVC) insulated round cord (flame retardant), φ4, 2-core--4

3,015,995 VND

1 Piece(s) 6 Day(s) or more ~5Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold ResistanceM1230.1~4033Spatter-countermeasures, standard typeDirect Current 2-Wire TypeDC 2-wire non-polarNOPre-wired smartclick connector model (M12)③0V, ④+V / ①② correspond to free terminals (long-range)0.3StandardVinyl (PVC) insulated round cord (flame retardant), φ4--4

4,533,713 VND

1 Piece(s) 56 Day(s) or more ~10Standard / Sputtering Resistance / Oil Resistance ReinforcementM1830.1~4038Spatter-countermeasures, standard type (IO-Link series) COM3:230.4 kbpsDirect Current 3-Wire TypeDC 3-wire (PNP)PNP NO / NC SwitchablePre-wired smartclick connector model (M12)-0.3-Vinyl (PVC) insulated round cord (flame retardant), φ6--7