(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Photoelectric Sensor With Built-In Medium Size Amplifier [E3S-A]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance Minimum/Maximum (mm.) : 10 and 7000
● Output Mode : NPN and PNP
● Sensing modes : Through-beam and Retro-reflective
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
Part Number |
---|
E3S-AT21 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detection Method | Light Axis Arrangement Type | Light Source | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Output Mode | Connection Method | Cable length (m) | Timer | Accessory functionality (non-amplifier) | Accessories (dedicated reflective plate, etc.) | Mounting Method | Emitter format | Receiver format | Specifications | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,004,613 VND | 1 Piece(s) | 6 Day(s) or more | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | [Red] Red light emitting diode | ~10000 | 10 | - | 21 | 12.4 | 44 | NPN open-collector | Pre-wired | 2 | OFF delay 0 to 100 ms (variable volume type) | Turbo function included, self-diagnostic function included, external diagnostic input included | - | - | - | - | Shape: horizontal type | 7000 |
Loading...Tải…
Type | Photoelectric sensor | Detected Objects | Opaque Objects | Beam Shape | Standard |
---|---|---|---|---|---|
Head Shape | Square shape | Case Material | Polybutylene Terephthalate | Amplifier Installation Type | Amplifier Built-in Type |
Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature(°C) | -25::55 | Ambient Operating Temperature(%) | 35::85 |
Protection Structure | IP67 | Power Supply Voltage(V) | 10-30 V DC | Operation Mode | Light ON/Dark-ON (selectable) |
Response time (standard mode)(ms) | 0.5 | Material (detection head) | Modified polyarylate |
Please check the type/dimensions/specifications of the part E3S-AT21 2M in the Photoelectric Sensor With Built-In Medium Size Amplifier [E3S-A] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E3S-AT21 2M trong chuỗi Photoelectric Sensor With Built-In Medium Size Amplifier [E3S-A].
Part Number |
---|
E3S-AD16 |
E3S-AD17 |
E3S-AD21 2M |
E3S-AT31 2M |
E3S-AT36 |
E3S-AT36-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detection Method | Light Axis Arrangement Type | Light Source | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Output Mode | Connection Method | Cable length (m) | Timer | Accessory functionality (non-amplifier) | Accessories (dedicated reflective plate, etc.) | Mounting Method | Emitter format | Receiver format | Specifications | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,262,838 VND | 1 Piece(s) | 76 Day(s) or more | Retro reflective | Emitting and Receiving Integrated Single Use | [Red] Red light emitting diode | ~200 | - | Diffused reflective shape | 21 | 12.4 | 50 | NPN open-collector | Connector (M12) | - | - | - | Connector type close contact mounting plate | - | - | - | Shape: horizontal type | 10~200 | ||
5,344,298 VND | 1 Piece(s) | 6 Day(s) or more | Retro reflective | Emitting and Receiving Integrated Single Use | Infrared-emitting diode | ~1000 | - | Diffused reflective shape | 21 | 12.4 | 50 | NPN open-collector | Connector (M12) | - | - | - | Connector type close contact mounting plate | - | - | - | Shape: horizontal type | 700 | ||
5,602,967 VND | 1 Piece(s) | 21 Day(s) or more | Retro reflective | Emitting and Receiving Integrated Single Use | [Red] Red light emitting diode | ~200 | - | Diffused reflective shape | 21 | 12.4 | 44 | NPN open-collector | Pre-wired | 2 | OFF delay 0 to 100 ms (variable volume type) | Turbo function included, self-diagnostic function included | - | - | - | - | Shape: horizontal type | 10~200 | ||
5,357,990 VND | 1 Piece(s) | 21 Day(s) or more | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | [Red] Red light emitting diode | ~10000 | 10 | - | 21 | 12.4 | 44 | PNP open-collector | Pre-wired | 2 | - | - | - | - | - | - | Shape: horizontal type | 7000 | ||
5,691,515 VND | 1 Piece(s) | 6 Day(s) or more | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | [Red] Red light emitting diode | ~10000 | 10 | - | 21 | 12.4 | 50 | PNP open-collector | Connector (M12) | - | - | - | Connector type close contact mounting plate | - | - | - | Shape: horizontal type | 7000 | ||
3,288,167 VND | 1 Piece(s) | 76 Day(s) or more | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | [Red] Red light emitting diode | ~10000 | 10 | - | 21 | 12.4 | 40 | PNP open-collector | Connector (M12) | - | - | - | Connector type close contact mounting plate | - | - | D | Shape: horizontal type | 7000 |