(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless steel case small amplifier built-in type photoelectric sensor [E3ZM] (Part Number)

Stainless steel case small amplifier built-in type photoelectric sensor [E3ZM]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,320,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stainless steel case ideal for food industry (SUS316L).
· Strong resistance against detergents, disinfectants, and jet liquid flow.
· BGS Reflective type, slit built-in transmission type are also available.

 
Part Number
E3ZM-R61 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Output Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Detection Distance details
(mm)
Emitter/receiver

5,004,381 VND

1 Piece(s) 6 Day(s) or more Retro reflectiveUse of Emitting and Receiving Integrated Reflection Plate[Red] Red light emitting diode~10075[Retroreflective] Retro-Reflective Shape (With MSR Function)Standard / Cold ResistanceNPN open-collectorPre-wired2-100-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric sensor Detected Objects Opaque Objects Beam Shape Standard
Head Shape Square shape Case Material SUS316L Amplifier Installation Type Amplifier Built-in Type
Ambient Operating Temperature(°C) -25::55 Ambient Operating Temperature(%) 35::85 Protection Structure IP67
Head maximum size width(mm) 21 Head maximum size height(mm) 10.8 Head maximum size, depth(mm) 32.2
Power Supply Voltage(V) 10-30 V DC Operation Mode Light ON/Dark-ON (selectable) Response time (standard mode)(ms) 1
Strength (tightening)(N·m) 0.5 (M3 screws) Material (detection head) Methacrylic Resin

Please check the type/dimensions/specifications of the part E3ZM-R61 2M in the Stainless steel case small amplifier built-in type photoelectric sensor [E3ZM] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E3ZM-R61 2M trong chuỗi Stainless steel case small amplifier built-in type photoelectric sensor [E3ZM].

Products like this...

Part Number
E3ZM-D82 5M
E3ZM-D87
E3ZM-LS61H 2M
E3ZM-R66
E3ZM-R81 2M
E3ZM-R81 5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Output Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Detection Distance details
(mm)
Emitter/receiver

5,528,968 VND

1 Piece(s) 13 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single UseInfrared-emitting diode~1000-Diffused reflective shapeStandard / Cold ResistancePNP open-collectorPre-wired2-1000-

5,646,075 VND

1 Piece(s) 13 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single UseInfrared-emitting diode~1000-Diffused reflective shapeStandard / Cold ResistancePNP open-collectorConnector (M8)--1000-

4,875,623 VND

1 Piece(s) 6 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~10-[BGS Reflection] BGS Reflection typeStandard / Low Hysteresis / Background Effect / Cold ResistanceNPN open-collectorPre-wired2≤ ⌀ 4 (@ 100-mm detection distance)10-

5,258,021 VND

1 Piece(s) 13 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~300075[Retroreflective] Retro-Reflective Shape (With MSR Function)Standard / Cold ResistanceNPN open-collectorConnector (M8)--3000-

5,004,381 VND

1 Piece(s) 13 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~300075[Retroreflective] Retro-Reflective Shape (With MSR Function)Standard / Cold ResistancePNP open-collectorPre-wired2-3000-

5,141,311 VND

1 Piece(s) 76 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~300075[Retroreflective] Retro-Reflective Shape (With MSR Function)Standard / Cold ResistancePNP open-collectorPre-wired5-3000-