(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Ultra-small size, high performance and rich variations are realized.
· □5.5 mm built-in ultra small amplifier.
· Maximum detection range 2.5 mm.
· Stable detection even with workpiece fluctuations.
· Response frequency 1kHz.
· Low current consumption.
Part Number |
---|
E2S-Q21B 1M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detection distance L1 [classification] (mm) | Operating Environment | Detection Direction | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (mm) | The size and height of detection head (mm) | Power Type | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
533,000 VND | 1 Piece(s) | Same day | ~3 | Standard / Mini Type / Cold Resistance | Front Surface | 20.1~30 | 23 | 8 | 8.4 | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Brown + V, blue 0V | 1 | Different frequency | - | - | 2.5 |
Loading...Tải…
Shape | Square shape | Detected Objects | Magnetic Metal | Shielded / Non-shielded | Non Shield Type |
---|---|---|---|---|---|
Case Material | Polyarylate | Detecting Surface Material | Polyarylate | Amplifier | Amplifier Built-in Type |
The size and width of detection head (range)(mm) | 5.1~10 | The size and height of detection head (range)(mm) | 5.1~10 | Acquired Standards | CE / IEC |
Protection Structure (IEC) | IP67 | Types | Mini Type | Power Supply Voltage | 12-24 VDC |
Connection Method | Pre-wired model | Cable Specifications | Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core |
Please check the type/dimensions/specifications of the part E2S-Q21B 1M in the Ultra Compact Proximity Sensor [E2S] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2S-Q21B 1M trong chuỗi Ultra Compact Proximity Sensor [E2S].
Part Number |
---|
E2S-Q13 1M |
E2S-Q14 1M |
E2S-Q21 1M |
E2S-Q22 1M |
E2S-Q23 1M |
E2S-Q23B 1M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detection distance L1 [classification] (mm) | Operating Environment | Detection Direction | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (mm) | The size and height of detection head (mm) | Power Type | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
519,000 VND | 1 Piece(s) | Same day | ~2 | Standard / Mini Type / Cold Resistance | Front Surface | 10~20 | 19 | 5.5 | 5.9 | Direct Current 3-Wire Type | NPN Open Collector | NO | - | 1 | Standard | - | - | 1.6 | ||
622,800 VND | 1 Piece(s) | Same day | ~2 | Standard / Mini Type / Cold Resistance | Front Surface | 10~20 | 19 | 5.5 | 5.9 | Direct Current 3-Wire Type | NPN Open Collector | NC | - | 1 | Standard | - | - | 1.6 | ||
639,600 VND | 1 Piece(s) | Same day | ~3 | Standard / Mini Type / Cold Resistance | Front Surface | 20.1~30 | 23 | 8 | 8.4 | Direct Current 2-Wire Type | DC 2-wire polarized | NO | - | 1 | Standard | - | - | 2.5 | ||
533,000 VND | 1 Piece(s) | Same day | ~3 | Standard / Mini Type / Cold Resistance | Front Surface | 20.1~30 | 23 | 8 | 8.4 | Direct Current 2-Wire Type | DC 2-wire polarized | NC | Brown + V, blue 0V | 1 | Standard | - | - | 2.5 | ||
639,600 VND | 1 Piece(s) | Same day | ~3 | Standard / Mini Type / Cold Resistance | Front Surface | 20.1~30 | 23 | 8 | 8.4 | Direct Current 3-Wire Type | NPN Open Collector | NO | - | 1 | Standard | - | - | 2.5 | ||
533,000 VND | 1 Piece(s) | Same day | ~3 | Standard / Mini Type / Cold Resistance | Front Surface | 20.1~30 | 23 | 8 | 8.4 | Direct Current 3-Wire Type | NPN Open Collector | NO | Brown + V, blue 0V, black output | 1 | Different frequency | - | - | 2.5 |