(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Ultra Compact Proximity Sensor [E2S] (Part Number)

Ultra Compact Proximity Sensor [E2S]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      493,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra-small size, high performance and rich variations are realized.
· □5.5 mm built-in ultra small amplifier.
· Maximum detection range 2.5 mm.
· Stable detection even with workpiece fluctuations.
· Response frequency 1kHz.
· Low current consumption.

 
Part Number
E2S-W15 1M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Detection Direction Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head
(mm)
The size and height of detection head
(mm)
Power Type Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Included functions Combination amplifier/head Detection distance L1 details
(mm)

698,580 VND

1 Piece(s) Same day ~2Standard / Mini Type / Cold Resistance[Side Surface Detection] Upper Surface10~20195.55.9Direct Current 3-Wire TypePNP Open CollectorNOBrown + V, blue 0V, black1Standard--1.6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Square shape Detected Objects Magnetic Metal Shielded / Non-shielded Non Shield Type
Case Material Polyarylate Detecting Surface Material Polyarylate Amplifier Amplifier Built-in Type
The size and width of detection head (range)(mm) 5.1~10 The size and height of detection head (range)(mm) 5.1~10 Acquired Standards CE / IEC
Protection Structure (IEC) IP67 Types Mini Type Power Supply Voltage 12-24 VDC
Connection Method Pre-wired model Cable Specifications Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core

Please check the type/dimensions/specifications of the part E2S-W15 1M in the Ultra Compact Proximity Sensor [E2S] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2S-W15 1M trong chuỗi Ultra Compact Proximity Sensor [E2S].

Products like this...

Part Number
E2S-Q13 1M
E2S-Q14 1M
E2S-Q21 1M
E2S-W15B 1M
E2S-W16 1M
E2S-W21 1M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Detection Direction Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head
(mm)
The size and height of detection head
(mm)
Power Type Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Included functions Combination amplifier/head Detection distance L1 details
(mm)

519,000 VND

1 Piece(s) Same day ~2Standard / Mini Type / Cold ResistanceFront Surface10~20195.55.9Direct Current 3-Wire TypeNPN Open CollectorNO-1Standard--1.6

622,800 VND

1 Piece(s) Same day ~2Standard / Mini Type / Cold ResistanceFront Surface10~20195.55.9Direct Current 3-Wire TypeNPN Open CollectorNC-1Standard--1.6

639,600 VND

1 Piece(s) Same day ~3Standard / Mini Type / Cold ResistanceFront Surface20.1~302388.4Direct Current 2-Wire TypeDC 2-wire polarizedNO-1Standard--2.5

743,338 VND

1 Piece(s) 51 Day(s) ~2Standard / Mini TypeFront Surface10~20195.55.9Direct Current 3-Wire TypeDC 3-wire (PNP)NO-1Different frequency--1.6

717,360 VND

1 Piece(s) 6 Day(s) or more ~2Standard / Mini Type / Cold Resistance[Side Surface Detection] Upper Surface10~20195.55.9Direct Current 3-Wire TypePNP Open CollectorNC-1Standard--1.6

639,600 VND

1 Piece(s) Same day ~3Standard / Mini Type / Cold Resistance[Side Surface Detection] Upper Surface10~202087.4Direct Current 2-Wire TypeDC 2-wire polarizedNO-1Standard--2.5