(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Type Proximity Sensor [E2E] (Part Number)

Standard Type Proximity Sensor [E2E]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      974,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

If you are looking for a proximity sensor, first form E2E. World-class performance/quality, wide variations allow you to choose the most suitable model according to your requirements.
Excellent environmental resistance is realized. The standard cable is oil resistant PVC. On sensing surface used strong material for cutting oil

Part Number
E2E-X3T1 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Connector specifications Self-diagnosis output function Standard sensing object Model details Body size

3,461,318 VND

1 Piece(s) Same day ~3Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM1250.1~6055CE / IEC / CCCIP67Standard typeDC-AC dual-use 2-wire24-240 VAC / 24-240 VDC2-Wire for Alternating and direct currentNOPre-wired model-2StandardVinyl (PVC)-insulated round cord, φ4, 2-core--3-----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Screw Type Detected Objects Magnetic Metal Detection Direction Front Surface
Detecting Surface Material Polybutylene Terephthalate Amplifier Amplifier Built-in Type

Please check the type/dimensions/specifications of the part E2E-X3T1 2M in the Standard Type Proximity Sensor [E2E] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2E-X3T1 2M trong chuỗi Standard Type Proximity Sensor [E2E].

Products like this...

Part Number
E2E-X10D1-M1GJ 0.5M
E2E-X10D1-M1GJ 1M
E2E-X10D1-M1J-T 0.3M
E2E-X3T1 5M
E2E-X4MD1 5M
E2E-X4MD1 DC12-24 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Connector specifications Self-diagnosis output function Standard sensing object Model details Body size

2,606,825 VND

1 Piece(s) 6 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM3040.1~5043IEC / CEIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOConnector model (M12)M12 (① brown + V, ④ blue 0V)0.5StandardVinyl (PVC) insulated round cord, φ6--10-----

2,647,751 VND

1 Piece(s) 6 Day(s) or more ~10Standard / Oil Resistance ReinforcementShield TypeBrass Nickel PlatedM30-43IEC / CEIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOConnector model (M12)-1Standard---10Connector relay type (IEC pin wiring)None---

2,570,370 VND

1 Piece(s) 9 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM3040.1~5043IEC / CEIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire non-polarNOConnector model (M12)M12 (③+V (0V), ④0V (+V))0.3StandardVinyl (PVC) insulated round cord, φ6--10-----

3,661,040 VND

1 Piece(s) 9 Day(s) or more ~3Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM1250.1~6055IEC / CE / CCCIP67Standard typeDC-AC dual-use 2-wire24-240 VAC / 24-240 VDC2-Wire for Alternating and direct currentNOPre-wired model-5StandardVinyl (PVC)-insulated round cord, φ4, 2-core--3-----

1,014,000 VND

1 Piece(s) 6 Day(s) or more ~5Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield Type[Stainless Steel] Stainless Steel (SUS303)M820.1~3026IEC / CEIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOPre-wired model① brown + V, ④ blue 0V5StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--4-----

1,143,600 VND

1 Piece(s) Same day ~5Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield Type[Stainless Steel] Stainless Steel (SUS303)M820.1~3026IEC / CEIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOPre-wired model① brown + V, ④ blue 0V2StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--4-----