(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
If you are looking for a proximity sensor, first form E2E. World-class performance/quality, wide variations allow you to choose the most suitable model according to your requirements.
Excellent environmental resistance is realized. The standard cable is oil resistant PVC. On sensing surface used strong material for cutting oil
Part Number |
---|
E2E-X2Y1-M1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Connector specifications | Self-diagnosis output function | Standard sensing object | Model details | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,776,600 VND | 1 Piece(s) | Same day | ~2 | Standard / Cold Resistance | Shield Type | Brass Nickel Plated | M12 | 30.1~40 | 38 | CE / IEC / CSA / CCC | IP67 | Standard type | AC, 2-Wire | 24-240 VAC | AC, 2-Wire | NO | Connector model (M12) | ③ or ① brown, ④ or ② blue (③-④ NO / ①-② NC) | - | Standard | Vinyl (PVC) insulated round cord | - | - | 2 | - | - | - | - | - |
Loading...Tải…
Shape | Screw Type | Detected Objects | Magnetic Metal | Detection Direction | Front Surface |
---|---|---|---|---|---|
Detecting Surface Material | Polybutylene Terephthalate | Amplifier | Amplifier Built-in Type |
Please check the type/dimensions/specifications of the part E2E-X2Y1-M1 in the Standard Type Proximity Sensor [E2E] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2E-X2Y1-M1 trong chuỗi Standard Type Proximity Sensor [E2E].
Part Number |
---|
E2E-X10D1-M1GJ 0.5M |
E2E-X10D1-M1GJ 1M |
E2E-X10D1-M1J-T 0.3M |
E2E-X2Y2 2M |
E2E-X2Y2 5M |
E2E-X3B4-IL2 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Connector specifications | Self-diagnosis output function | Standard sensing object | Model details | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,606,825 VND | 1 Piece(s) | 6 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M30 | 40.1~50 | 43 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Connector model (M12) | M12 (① brown + V, ④ blue 0V) | 0.5 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 10 | - | - | - | - | - | ||
2,647,751 VND | 1 Piece(s) | 6 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement | Shield Type | Brass Nickel Plated | M30 | - | 43 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Connector model (M12) | - | 1 | Standard | - | - | - | 10 | Connector relay type (IEC pin wiring) | None | - | - | - | ||
2,570,370 VND | 1 Piece(s) | 9 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M30 | 40.1~50 | 43 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire non-polar | NO | Connector model (M12) | M12 (③+V (0V), ④0V (+V)) | 0.3 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 10 | - | - | - | - | - | ||
2,673,558 VND | 1 Piece(s) | 6 Day(s) or more | ~2 | Standard / Cold Resistance | Shield Type | Brass Nickel Plated | M12 | 30.1~40 | 38 | IEC / CE / CCC | IP67 | Standard type | AC, 2-Wire | 24-240 VAC | AC, 2-Wire | NC | Pre-wired model | ③ or ① brown, ④ or ② blue (③-④ NO / ①-② NC) | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 2-core | - | - | 2 | - | - | - | - | - | ||
2,807,463 VND | 1 Piece(s) | 6 Day(s) or more | ~2 | Standard / Oil Resistance Reinforcement | Shield Type | Brass Nickel Plated | M12 | - | 38 | CCC / IEC / CE | IP67 | Standard type | AC, 2-Wire | 24-240 VAC | AC, 2-Wire | NC | Pre-wired model | - | 5 | Standard | - | - | - | 2 | Direct connector type (old pin wiring) | None | - | - | - | ||
2,504,200 VND | 1 Piece(s) | 56 Day(s) or more | ~3 | Standard / Oil Resistance Reinforcement | Shield Type | Brass Nickel Plated | M12 | - | 33 | IEC / CE | IP67 | Standard type | Direct Current 3-Wire Type | 10-30 VDC | DC 3-wire (PNP) | NO / NC Switchable | Pre-wired model | - | 2 | - | Vinyl (PVC)-insulated round cord, φ4 | - | - | 3 | - | Yes | - | - | - |