(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Chip-immune inductive proximity sensor.
· Even if chips such as aluminum and cast iron adhere, it will not malfunction and will detect only the detection object.
· Stock up on smart click type connector relay.
Part Number |
---|
E2EZ-X8D1-N 2M(NEW) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detection distance L1 [classification] (mm) | Operating Environment | Detecting Surface Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Power Type | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,594,783 VND | 1 Piece(s) | 6 Day(s) or more | ~10 | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance | Polybutylene Terephthalate | M30 | 40.1~50 | 43 | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Pre-wired model | - | 2 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 8 |
Loading...Tải…
Shape | Screw Type | Detected Objects | Magnetic Metal | Shielded / Non-shielded | Shield Type |
---|---|---|---|---|---|
Detection Direction | Front Surface | Case Material | Brass Nickel Plated | Amplifier | Amplifier Built-in Type |
Acquired Standards | CE / IEC | Protection Structure (IEC) | IP67 | Types | Aluminum cutting countermeasure type |
Power Supply Voltage | 12-24 VDC |
Please check the type/dimensions/specifications of the part E2EZ-X8D1-N 2M(NEW) in the Aluminum particle alert type proximity sensor (E2EZ) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2EZ-X8D1-N 2M(NEW) trong chuỗi Aluminum particle alert type proximity sensor (E2EZ).
Part Number |
---|
E2EZ-X2D1-M1GJ 0.3M |
E2EZ-X2D1-M1J 0.3M |
E2EZ-X2D1-M1TGJ 0.3M |
E2EZ-X2D1-N 2M |
E2EZ-X2D2-N 2M |
E2EZ-X4C1 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detection distance L1 [classification] (mm) | Operating Environment | Detecting Surface Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Power Type | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,982,890 VND | 1 Piece(s) | 6 Day(s) or more | ~2 | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance | Polybutylene Terephthalate | M12 | 30.1~40 | 33 | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Connector model (M12) | - | 0.3 | Standard | Vinyl (PVC)-insulated round cord, φ4., 2-core | - | - | 2 | ||
3,875,660 VND | 1 Piece(s) | 6 Day(s) | ~2 | Standard / Non-chipping / Oil Resistance Reinforcement | Polybutylene Terephthalate | M12 | 30.1~40 | 33 | Direct Current 2-Wire Type | Direct Current 2-Wire Type, ③-④ pin arrangement | NO | Connector model (M12) | ④+V, ③0V | 0.3 | - | Vinyl (PVC)-insulated round cord, φ4., 2-core | - | - | 2 | ||
3,966,408 VND | 1 Piece(s) | 6 Day(s) or more | ~2 | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance | Polybutylene Terephthalate | M12 | 30.1~40 | 33 | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Pre-wired smartclick connector model (M12) | ①+V, ④0V | 0.3 | Standard | Vinyl (PVC)-insulated round cord, φ4., 2-core | - | - | 2 | ||
3,083,126 VND | 1 Piece(s) | Same day | ~2 | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance | Polybutylene Terephthalate | M12 | 30.1~40 | 33 | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Pre-wired model | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4., 2-core | - | - | 2 | ||
3,013,893 VND | 1 Piece(s) | 6 Day(s) | ~2 | Standard / Non-chipping / Oil Resistance Reinforcement | Polybutylene Terephthalate | M12 | 30.1~40 | 33 | Direct Current 2-Wire Type | Direct Current 2-Wire Type | NC | Pre-wired model | Brown + V, blue 0V | 2 | - | Vinyl (PVC)-insulated round cord, φ4., 2-core | - | - | 2 | ||
3,287,710 VND | 1 Piece(s) | 6 Day(s) or more | ~5 | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance | [ABS Resin] Heat Resistant ABS | M18 | 50.1~60 | 60 | Direct Current 3-Wire Type | NPN Open Collector | NO | Pre-wired model | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 4 |