(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A proximity sensor. Ideal for the food and beverages industry.
· SUS316L body, IP69K, high temperature usage environment, detergent resistance
Part Number |
---|
E2EH-X7D1 5M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detection distance L1 [classification] (mm) | Operating Environment | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Protection Structure (DIN40050-9) | Power Type | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,927,205 VND | 1 Piece(s) | Same day | ~10 | Standard / Heat Resistant / Chemical Resistant Products / Cold Resistance | M18 | 30.1~40 | 38 | IP69K | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Pre-wired model | ① brown + V, ④ blue 0V | 5 | Standard | Heat-resistant PVC cord, φ6, 2-core/3-core | - | - | 7 |
Loading...Tải…
Shape | Screw Type | Detected Objects | Magnetic Metal | Shielded / Non-shielded | Shield Type |
---|---|---|---|---|---|
Detection Direction | Front Surface | Case Material | Stainless Steel (SUS316L) | Detecting Surface Material | Polybutylene Terephthalate |
Amplifier | Amplifier Built-in Type | Acquired Standards | CE / IEC | Protection Structure (IEC) | IP67 |
Types | Intended for high-temperatures/cleaning processes | Power Supply Voltage | 12-24 VDC |
Please check the type/dimensions/specifications of the part E2EH-X7D1 5M in the Proximity Sensor for High Temperature and Cleaning Process [E2EH] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2EH-X7D1 5M trong chuỗi Proximity Sensor for High Temperature and Cleaning Process [E2EH].
Part Number |
---|
E2EH-X12C1 5M |
E2EH-X12C1-M1 |
E2EH-X12D1 2M |
E2EH-X7D1-M1G |
E2EH-X7D1-M1GJ 0.3M |
E2EH-X7D1-T 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detection distance L1 [classification] (mm) | Operating Environment | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Protection Structure (DIN40050-9) | Power Type | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,367,631 VND | 1 Piece(s) | 6 Day(s) or more | ~20 | Standard / Heat Resistant / Chemical Resistant Products | M30 | 40.1~50 | 43 | IP69K | Direct Current 3-Wire Type | DC 3-wire (NPN) | NO | Pre-wired model | ① brown + V, ②④ black, ③ blue 0V | 5 | - | Heat-resistant PVC cord, φ6, 2-core/3-core | - | - | 12 | ||
3,216,631 VND | 1 Piece(s) | 6 Day(s) or more | ~20 | Standard / Heat Resistant / Chemical Resistant Products | M30 | 40.1~50 | 43 | IP69K | Direct Current 3-Wire Type | DC 3-wire (NPN) | NO | Connector model (M12) | ① brown + V, ② white empty ④ black output, ③ blue 0V | - | - | - | - | - | 12 | ||
3,164,100 VND | 1 Piece(s) | Same day | ~20 | Standard / Heat Resistant / Chemical Resistant Products / Cold Resistance | M30 | 40.1~50 | 43 | IP69K | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Pre-wired model | ① brown + V, ④ blue 0V | 2 | Standard | Heat-resistant PVC cord, φ6, 2-core/3-core | - | - | 12 | ||
1,920,000 VND | 1 Piece(s) | 4 Day(s) or more | ~10 | Standard / Heat Resistant / Chemical Resistant Products / Cold Resistance | M18 | 30.1~40 | 38 | IP69K | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Connector model (M12) | - | - | Standard | - | - | - | 7 | ||
2,893,520 VND | 1 Piece(s) | 6 Day(s) or more | ~10 | Standard / Heat Resistant / Chemical Resistant Products | M18 | 30.1~40 | 38 | IP69K | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Connector model (M12) | ① brown + V, ④ blue 0V | 0.3 | - | - | - | - | 7 | ||
2,743,897 VND | 1 Piece(s) | Same day | ~10 | Standard / Heat Resistant / Chemical Resistant Products / Cold Resistance | M18 | 30.1~40 | 38 | IP69K | Direct Current 2-Wire Type | DC 2-wire non-polar | NO | Pre-wired model | Non-polarized | 2 | Standard | Heat-resistant PVC cord, φ6, 2-core/3-core | - | - | 7 |