(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Proximity Sensor for High Temperature and Cleaning Process [E2EH] (Part Number)

Proximity Sensor for High Temperature and Cleaning Process [E2EH]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,488,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A proximity sensor. Ideal for the food and beverages industry.
· SUS316L body, IP69K, high temperature usage environment, detergent resistance

 
Part Number
E2EH-X3C1 5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Protection Structure (DIN40050-9) Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

1,720,000 VND

1 Piece(s) 4 Day(s) or more ~3Standard / Heat Resistant / Chemical Resistant Products / Cold ResistanceM1230.1~4038IP69KDirect Current 3-Wire TypeNPN Open CollectorNOPre-wired model① brown + V, ②④ black, ③ blue 0V5StandardHeat-resistant PVC cord, φ4, 2-core/3-core--3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Screw Type Detected Objects Magnetic Metal Shielded / Non-shielded Shield Type
Detection Direction Front Surface Case Material Stainless Steel (SUS316L) Detecting Surface Material Polybutylene Terephthalate
Amplifier Amplifier Built-in Type Acquired Standards CE / IEC Protection Structure (IEC) IP67
Types Intended for high-temperatures/cleaning processes Power Supply Voltage 12-24 VDC

Please check the type/dimensions/specifications of the part E2EH-X3C1 5M in the Proximity Sensor for High Temperature and Cleaning Process [E2EH] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2EH-X3C1 5M trong chuỗi Proximity Sensor for High Temperature and Cleaning Process [E2EH].

Products like this...

Part Number
E2EH-X12C1 5M
E2EH-X12C1-M1
E2EH-X12D1 2M
E2EH-X3C1-M1
E2EH-X3C2 2M
E2EH-X3D1 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Protection Structure (DIN40050-9) Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

3,367,631 VND

1 Piece(s) 6 Day(s) or more ~20Standard / Heat Resistant / Chemical Resistant ProductsM3040.1~5043IP69KDirect Current 3-Wire TypeDC 3-wire (NPN)NOPre-wired model① brown + V, ②④ black, ③ blue 0V5-Heat-resistant PVC cord, φ6, 2-core/3-core--12

3,216,631 VND

1 Piece(s) 6 Day(s) or more ~20Standard / Heat Resistant / Chemical Resistant ProductsM3040.1~5043IP69KDirect Current 3-Wire TypeDC 3-wire (NPN)NOConnector model (M12)① brown + V, ② white empty ④ black output, ③ blue 0V-----12

3,164,100 VND

1 Piece(s) Same day ~20Standard / Heat Resistant / Chemical Resistant Products / Cold ResistanceM3040.1~5043IP69KDirect Current 2-Wire TypeDC 2-wire polarizedNOPre-wired model① brown + V, ④ blue 0V2StandardHeat-resistant PVC cord, φ6, 2-core/3-core--12

2,434,311 VND

1 Piece(s) Same day ~3Standard / Heat Resistant / Chemical Resistant Products / Cold ResistanceM1230.1~4038-Direct Current 3-Wire TypeNPN Open CollectorNOConnector model (M12)① brown + V, ② white empty ④ black output, ③ blue 0V-Standard---3

2,419,408 VND

1 Piece(s) 6 Day(s) or more ~3Standard / Heat Resistant / Chemical Resistant ProductsM1230.1~4038IP69KDirect Current 3-Wire TypeDC 3-wire (NPN)NCPre-wired model① brown + V, ②④ black, ③ blue 0V2-Heat-resistant PVC cord, φ4, 2-core/3-core--3

1,488,000 VND

1 Piece(s) Same day ~3Standard / Heat Resistant / Chemical Resistant Products / Cold ResistanceM1230.1~4038IP69KDirect Current 2-Wire TypeDC 2-wire polarizedNOPre-wired model① brown + V, ④ blue 0V2StandardHeat-resistant PVC cord, φ4, 2-core/3-core--3