(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Long Size Proximity Sensor [E2E2] (Part Number)

Long Size Proximity Sensor [E2E2]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,262,400VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Proximity sensor with long thread length.
· To make cord protector a standard equipment, together with increasing the tightening strength.
· Increase the visibility of indicator lights and adopt for all models the milling cut for spanner grasping.

 
Part Number
E2E2-X10Y1 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Types Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

2,882,920 VND

1 Piece(s) 6 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeM3060.1~7065CE / IEC / CCCThread length long size, AC, 2-LineAC, 2-Wire24-240 VACAC, 2-WireNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Screw Type Detected Objects Magnetic Metal Detection Direction Front Surface
Case Material Brass Detecting Surface Material Polybutylene Terephthalate Amplifier Amplifier Built-in Type
Protection Structure (IEC) IP67 Connection Method Pre-wired model

Please check the type/dimensions/specifications of the part E2E2-X10Y1 2M in the Long Size Proximity Sensor [E2E2] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2E2-X10Y1 2M trong chuỗi Long Size Proximity Sensor [E2E2].

Products like this...

Part Number
E2E2-X10MY1 2M
E2E2-X14MD1 2M
E2E2-X18MC1 2M
E2E2-X18MY1 2M
E2E2-X18MY2 2M
E2E2-X2Y1 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Types Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

2,660,806 VND

1 Piece(s) 6 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeM1850.1~6060CCC / IEC / CEThread length long size, AC, 2-LineAC, 2-Wire24-240 VACAC, 2-WireNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10

2,150,835 VND

1 Piece(s) Same day ~20Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeM1850.1~6060IEC / CEThread Length Long Size , DC, 2-LineDirect Current 2-Wire Type12-24 VDCDC 2-wire polarizedNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--14

2,323,848 VND

1 Piece(s) Same day ~20Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeM3060.1~7065IEC / CEThread length: long size , DC 3-wireDirect Current 3-Wire Type12-24 VDCNPN Open CollectorNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--18

2,882,920 VND

1 Piece(s) 6 Day(s) or more ~20Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeM3060.1~7065CCC / IEC / CEThread length long size, AC, 2-LineAC, 2-Wire24-240 VACAC, 2-WireNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--18

2,820,263 VND

1 Piece(s) 51 Day(s) ~20Standard / Oil Resistance ReinforcementNon Shield TypeM3060.1~7065IEC / CE-AC, 2-Wire24-240 VACAC, 2-WireNC-2-Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core--18

2,414,988 VND

1 Piece(s) 6 Day(s) or more ~2Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeM1250.1~6055CCC / IEC / CEThread length long size, AC, 2-LineAC, 2-Wire24-240 VACAC, 2-WireNO-2StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--2