(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
All Stainless Steel Body Proximity Sensor [E2FM] (Part Number)

All Stainless Steel Body Proximity Sensor [E2FM]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,327,725VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Realized a proximity sensor that is hard to break even in harsh locations.
· All stainless body.
· Aluminum chips detection.
· Embedded installation in mounting metal (iron) is possible.
· chemical resistance certified by Europe Ecolab.
· We have an product line-up of cord drawing type, DC 3 wire NPN output, fluororesin coating type.

 
Part Number
E2FM-X5D1-M1TGJ 0.3M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Power Type Output Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Ordering Code

4,284,596 VND

1 Piece(s) 6 Day(s) or more ~5Standard / Chemical Resistant Products / Non-chipping / Cold ResistanceM1830.1~4036Direct Current 2-Wire TypeDC 2-wire polarizedPre-wired smartclick connector model (M12)①-④ pin0.3StandardVinyl (PVC) insulated round cord (flame retardant), φ6, 2-core--5-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Screw Type Detected Objects Magnetic Metal Shielded / Non-shielded Shield Type
Detection Direction Front Surface Case Material Stainless Steel (SUS303) Detecting Surface Material Stainless Steel (SUS303)
Amplifier Amplifier Built-in Type Acquired Standards CE / UL / IEC Protection Structure (IEC) IP67
Types All stainless steel body type (unbreakable "tough" metal head) Power Supply Voltage 12-24 VDC Operation Mode NO

Please check the type/dimensions/specifications of the part E2FM-X5D1-M1TGJ 0.3M in the All Stainless Steel Body Proximity Sensor [E2FM] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2FM-X5D1-M1TGJ 0.3M trong chuỗi All Stainless Steel Body Proximity Sensor [E2FM].

Products like this...

Part Number
E2FM-QX1R5D1 2M
E2FM-X10B1-M1
E2FM-X1R5B1-M1
E2FM-X1R5C1 2M
E2FM-X1R5D1 2M
E2FM-X1R5D1-M1TGJ 0.3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Power Type Output Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Ordering Code

5,470,108 VND

1 Piece(s) 76 Day(s) or more ~2Standard / Chemical Resistant ProductsM8--Direct Current 2-Wire TypeDC 2-wire polarized, ①-④ pin arrangementConnector model (M12)-2Fluororesin-coatedVinyl (PVC) insulated round cord (flame retardant), φ4, 2-core--1.565

4,582,748 VND

1 Piece(s) 9 Day(s) or more ~10Standard / Chemical Resistant Products / Non-chipping / Cold ResistanceM3040.1~5043Direct Current 3-Wire TypePNP Open CollectorConnector model (M12)①+V, ③0V, ④ output-Standard---10-

4,437,381 VND

1 Piece(s) 6 Day(s) or more ~2Standard / Chemical Resistant Products / Non-chipping / Cold ResistanceM850.1~6025Direct Current 3-Wire TypePNP Open CollectorConnector model (M12)①+V, ③0V, ④ output-Standard---1.5-

4,351,875 VND

1 Piece(s) 6 Day(s) or more ~2Standard / Non-chipping / Cold ResistanceM820.1~3025Direct Current 3-Wire TypeNPN Open CollectorPre-wired model-2StandardVinyl (PVC) insulated round cord (flame retardant), φ4, 3-core--1.5-

4,462,204 VND

1 Piece(s) Same day ~2Standard / Chemical Resistant Products / Non-chipping / Cold ResistanceM820.1~3025Direct Current 2-Wire TypeDC 2-wire polarizedPre-wired model-2StandardVinyl (PVC) insulated round cord (flame retardant), φ4, 2-core--1.5-

3,327,725 VND

1 Piece(s) 4 Day(s) or more ~2Standard / Chemical Resistant Products / Non-chipping / Cold ResistanceM820.1~3025Direct Current 2-Wire TypeDC 2-wire polarizedPre-wired smartclick connector model (M12)①-④ pin0.3StandardVinyl (PVC) insulated round cord (flame retardant), φ4, 2-core--1.5-