(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Amplifier Relay Proximity Sensor [E2EC] (Part Number)

Amplifier Relay Proximity Sensor [E2EC]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,500,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra-small and long range detection realized.
· Small shield type sensor head ø3 to M12.
· Embedding in metal is possible.
· Robotic code standard adopted (DC 2 wire type).
· There is an indicator light in the relay code (amplifier part) and operation confirmation is easy.
· Supply voltage range DC5 to 24V (DC 3 wire type only).

 
Part Number
E2EC-CR8D1 5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Detection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth
(mm)
Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

3,272,463 VND

1 Piece(s) 6 Day(s) Cylindrical Column Type~1Standard / Oil Resistance Reinforcement-312IP67-Direct Current 2-Wire Type12-24 VDCDirect Current 2-Wire TypeNOPre-wired modelBrown + V, blue 0V5StandardFlexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core--0.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detected Objects Magnetic Metal Shielded / Non-shielded Shield Type Detection Direction Front Surface
Case Material Brass Nickel Plated Detecting Surface Material ABS Amplifier Amplifier Relay Type
Head size Depth (range)(mm) 10~20 Acquired Standards CE / IEC

Please check the type/dimensions/specifications of the part E2EC-CR8D1 5M in the Amplifier Relay Proximity Sensor [E2EC] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2EC-CR8D1 5M trong chuỗi Amplifier Relay Proximity Sensor [E2EC].

Products like this...

Part Number
E2EC-C1R5D15 2M
E2EC-C1R5D2 2M
E2EC-C2R5C1 2M
E2EC-C3D1 2M
E2EC-CR8D2 2M
E2EC-X4D1 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Detection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth
(mm)
Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

2,970,865 VND

1 Piece(s) 6 Day(s) or more Cylindrical Column Type~2Standard / Oil Resistance Reinforcement-5.418IP67-Direct Current 2-Wire Type12-24 VDCDirect Current 2-Wire TypeNOPre-wired modelBrown + V, blue 0V2Different frequencyFlexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core--1.5

3,036,961 VND

1 Piece(s) 6 Day(s) or more Cylindrical Column Type~2Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance-5.418IP67-Direct Current 2-Wire Type12-24 VDCDC 2-wire polarizedNCPre-wired modelBrown + V, blue 0V2StandardFlexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core--1.5

1,500,000 VND

1 Piece(s) 4 Day(s) or more Cylindrical Column Type~3Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance-818IP64-Direct Current 3-Wire Type5-24 VDCNPN Open CollectorNOPre-wired modelBrown + V, blue 0V, black output2StandardVinyl (PVC)-insulated round cord, φ4, 3-core--2.5

2,563,456 VND

1 Piece(s) Same day Cylindrical Column Type~3Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance-818IP67-DC 2-Wire Type12-24 VDCDC 2-Wire Type, PolarizedNCPre-wired modelBrown +V, Blue 0 V2Standard-Bend-Resistant Shielded Cord φ1.6 / Vinyl (PVC) Insulated Round Cord φ2.9, 2-Core-3

3,036,961 VND

1 Piece(s) Same day Cylindrical Column Type~1Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance-312IP67-Direct Current 2-Wire Type12-24 VDCDC 2-wire polarizedNCPre-wired modelBrown + V, blue 0V2StandardFlexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core--0.8

1,840,000 VND

1 Piece(s) 4 Day(s) or more Screw Type~5Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceM12-18IP67-Direct Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOPre-wired modelBrown + V, blue 0V2StandardFlexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core--4