(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Excellent water/oil resistance, impact resistance and long distance detection
[Features]
· Excellent water/oil resistance, impact resistance and long distance detection excellent water and oil resistance (IP67 internal standard, oil resistance).
· Safe even in an oil mist atmosphere.
· Long range detection, up to 30 m (transmission type).
· Excellent impact resistance M12 metal connector relay type available.
· Switching method of NPN/PNP output
Part Number |
---|
E3S-CD11-M1J 0.3M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detection Method | Light Axis Arrangement Type | Light Source | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Operating Environment | Head maximum size, depth (mm) | Connection Method | Cable length (m) | Response time (standard mode) (ms) | Detection Distance details (mm) | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,029,075 VND | 1 Piece(s) | 21 Day(s) or more | Retro reflective | - | Infrared-emitting diode | ~1000 | - | Diffused reflective shape | Oil Resistant | 50 | Pre-wired connector (M12) | 0.3 | 1 | 700 | Emitter / receiver integrated type |
Loading...Tải…
Type | Photoelectric sensor | Detected Objects | Opaque Objects | Beam Shape | Standard |
---|---|---|---|---|---|
Head Shape | Square shape | Case Material | Zinc Die-Casting | Amplifier Installation Type | Amplifier Built-in Type |
Ambient Operating Temperature(°C) | -25::55 | Ambient Operating Temperature(%) | 35::85 | Protection Structure | IP67 |
Head maximum size width(mm) | 20.4 | Head maximum size height(mm) | 23 | Power Supply Voltage(V) | 10-30 V DC |
Output Mode | NPN/PNP open-collector | Operation Mode | Light ON/Dark-ON (selectable) | Strength (tightening)(N·m) | 1.18 (M4 screws used) |
Mounting Method | Mounting bracket (SUS304, with screws) |
Please check the type/dimensions/specifications of the part E3S-CD11-M1J 0.3M in the Oil-Resistant / Long-Distance Metal Case Photoelectric Sensor [E3S-C] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E3S-CD11-M1J 0.3M trong chuỗi Oil-Resistant / Long-Distance Metal Case Photoelectric Sensor [E3S-C].
Part Number |
---|
E3S-CD11 2M |
E3S-CD12 2M |
E3S-CD61 2M |
E3S-CD61-M1J 0.3M |
E3S-CD62 2M |
E3S-CR11 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detection Method | Light Axis Arrangement Type | Light Source | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Operating Environment | Head maximum size, depth (mm) | Connection Method | Cable length (m) | Response time (standard mode) (ms) | Detection Distance details (mm) | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,732,625 VND | 1 Piece(s) | 6 Day(s) or more | Retro reflective | Emitting and Receiving Integrated Single Use | Infrared-emitting diode | ~1000 | - | Diffused reflective shape | Standard / Cold Resistance / Oil Resistant | 50 | Pre-wired | 2 | - | 700 | - | ||
7,809,931 VND | 1 Piece(s) | 6 Day(s) or more | Retro reflective | Emitting and Receiving Integrated Single Use | Infrared-emitting diode | ~2000 | - | Diffused reflective shape | Standard / Cold Resistance / Oil Resistant | 50 | Pre-wired | 2 | - | 2000 | - | ||
6,991,193 VND | 1 Piece(s) | 6 Day(s) or more | Retro reflective | Emitting and Receiving Integrated Single Use | Infrared-emitting diode | ~1000 | - | Diffused reflective shape | Standard / Cold Resistance / Oil Resistant | 50 | Pre-wired | 2 | - | 700 | - | ||
6,367,025 VND | 1 Piece(s) | 36 Day(s) or more | Retro reflective | Emitting and Receiving Integrated Single Use | Infrared-emitting diode | ~1000 | - | Diffused reflective shape | Standard / Cold Resistance / Oil Resistant | 57 | Pre-wired connector (M12) | 0.3 | - | 700 | - | ||
8,068,503 VND | 1 Piece(s) | 21 Day(s) or more | Retro reflective | Emitting and Receiving Integrated Single Use | Infrared-emitting diode | ~2000 | - | Diffused reflective shape | Standard / Cold Resistance / Oil Resistant | 57 | Pre-wired | 2 | - | 2000 | - | ||
5,612,286 VND | 1 Piece(s) | 21 Day(s) or more | Retro reflective | Use of Emitting and Receiving Integrated Reflection Plate | [Red] Red light emitting diode | ~3000 | 75 | [Retroreflective] Retro-Reflective Shape (With MSR Function) | Standard / Cold Resistance / Oil Resistant | 50 | Pre-wired | 2 | - | 3000 | - |