(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Photoelectric sensor for automobile/machine tool industry
[Features]
· It is a stainless steel body excellent in oil resistance and robustness.
· To improve visibility even 1 m ahead, we have a variety of orange spot transmissive visible beams.
· M12 We stocked up on smart click type connector relay
Part Number |
---|
E3ZM-CL64H-M1TJ 0.3M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Head Shape | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Protection Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Response time (standard mode) (ms) | Numbers of beam channel | Strength (tightening) (N·m) | Detection Distance details (mm) | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,347,036 VND | 1 Piece(s) | 94 Day(s) or more | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | [Red] Red light emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | More than 10000 | - | Diffused reflective shape | Standard / Oil Resistant / Cold Resistance | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | 1 | 4 | 0.5 or less (M3 screws) | 10000 | - |
Loading...Tải…
Type | Photoelectric sensor | Detected Objects | Opaque Objects |