(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C] (Part Number)

Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,295,751VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Photoelectric sensor for automobile/machine tool industry

[Features]
· It is a stainless steel body excellent in oil resistance and robustness.
· To improve visibility even 1 m ahead, we have a variety of orange spot transmissive visible beams.
· M12 We stocked up on smart click type connector relay

Part Number
E3ZM-CL62H 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection Method Light Axis Arrangement Type Beam Shape Light Source Head Shape Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Response time (standard mode)
(ms)
Numbers of beam channel Strength (tightening)
(N·m)
Detection Distance details
(mm)
Emitter/receiver

4,787,685 VND

1 Piece(s) 94 Day(s) Retro reflective-Standard[Red] Red light emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in Type~200-Distance Settable ModelStandard / Oil Resistant-25~5535~85IP672110.832.210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired21--10~150Emitter / receiver integrated type

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Photoelectric sensor Detected Objects Opaque Objects

Please check the type/dimensions/specifications of the part E3ZM-CL62H 2M in the Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E3ZM-CL62H 2M trong chuỗi Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C].

Products like this...

Part Number
E3ZM-CD62 2M
E3ZM-CD62-M1TJ 0.3M
E3ZM-CL64H-M1TJ 0.3M
E3ZM-CR61 2M
E3ZM-CR61-M1TJ 0.3M
E3ZM-CT61 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection Method Light Axis Arrangement Type Beam Shape Light Source Head Shape Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Response time (standard mode)
(ms)
Numbers of beam channel Strength (tightening)
(N·m)
Detection Distance details
(mm)
Emitter/receiver

4,295,751 VND

1 Piece(s) 6 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in Type~1000-Diffused reflective shapeCold Resistance / Oil Resistant / Standard-25~5535~85IP672110.83210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired21-0.5 or less (M3 screws)1000-

5,905,780 VND

1 Piece(s) 6 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in Type~1000-Diffused reflective shapeCold Resistance / Oil Resistant / Standard-25~5535~85IP672110.832.210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3140.5 or less (M3 screws)1000-

5,347,036 VND

1 Piece(s) 94 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single UseStandard[Red] Red light emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in TypeMore than 10000-Diffused reflective shapeCold Resistance / Oil Resistant / Standard-25~5535~85IP672110.832.210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3140.5 or less (M3 screws)10000-

5,047,410 VND

1 Piece(s) 6 Day(s) or more Retro reflectiveUse of Emitting and Receiving Integrated Reflection PlateStandard[Red] Red light emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in Type~400075[Retroreflective] Retro-Reflective Shape (With MSR Function)Cold Resistance / Oil Resistant / Standard-25~5535~85IP672110.83210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired21-0.5 or less (M3 screws)4000-

5,475,095 VND

1 Piece(s) 6 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single UseStandard[Red] Red light emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in Type~1075[Retroreflective] Retro-Reflective Shape (With MSR Function)Cold Resistance / Oil Resistant / Standard-25~5535~85IP672110.832.210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3140.5 or less (M3 screws)100-

5,076,000 VND

1 Piece(s) 6 Day(s) or more [Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedStandardInfrared-emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in TypeMore than 1000012-Cold Resistance / Oil Resistant / Standard-25~5535~85IP672110.83210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired21-0.5 or less (M3 screws)15000-