(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Photoelectric sensor for automobile/machine tool industry
[Features]
· It is a stainless steel body excellent in oil resistance and robustness.
· To improve visibility even 1 m ahead, we have a variety of orange spot transmissive visible beams.
· M12 We stocked up on smart click type connector relay
Part Number |
---|
E3ZM-CT82B-M1TJ 0.3M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Head Shape | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Protection Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Response time (standard mode) (ms) | Numbers of beam channel | Strength (tightening) (N·m) | Detection Distance details (mm) | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,159,543 VND | 1 Piece(s) | 21 Day(s) or more | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Orange light emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | More than 10000 | - | - | Standard / Oil Resistant | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | 2 | - | - | 20000 | Emitter + Receiver |
Loading...Tải…
Type | Photoelectric sensor | Detected Objects | Opaque Objects |
---|
Please check the type/dimensions/specifications of the part E3ZM-CT82B-M1TJ 0.3M in the Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E3ZM-CT82B-M1TJ 0.3M trong chuỗi Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C].
Part Number |
---|
E3ZM-CD62-M1TJ 0.3M |
E3ZM-CL62H 2M |
E3ZM-CL64H-M1TJ 0.3M |
E3ZM-CR61 2M |
E3ZM-CR61-M1TJ 0.3M |
E3ZM-CT83 5M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Head Shape | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Protection Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Response time (standard mode) (ms) | Numbers of beam channel | Strength (tightening) (N·m) | Detection Distance details (mm) | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,905,780 VND | 1 Piece(s) | 6 Day(s) or more | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | ~1000 | - | Diffused reflective shape | Cold Resistance / Oil Resistant / Standard | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | 1 | 4 | 0.5 or less (M3 screws) | 1000 | - | ||
4,787,685 VND | 1 Piece(s) | 94 Day(s) | Retro reflective | - | Standard | [Red] Red light emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | ~200 | - | Distance Settable Model | Oil Resistant / Standard | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | 1 | - | - | 10~150 | Emitter / receiver integrated type | ||
5,347,036 VND | 1 Piece(s) | 94 Day(s) or more | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | [Red] Red light emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | More than 10000 | - | Diffused reflective shape | Cold Resistance / Oil Resistant / Standard | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | 1 | 4 | 0.5 or less (M3 screws) | 10000 | - | ||
5,047,410 VND | 1 Piece(s) | 6 Day(s) or more | Retro reflective | Use of Emitting and Receiving Integrated Reflection Plate | Standard | [Red] Red light emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | ~4000 | 75 | [Retroreflective] Retro-Reflective Shape (With MSR Function) | Cold Resistance / Oil Resistant / Standard | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | 1 | - | 0.5 or less (M3 screws) | 4000 | - | ||
5,475,095 VND | 1 Piece(s) | 6 Day(s) or more | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | [Red] Red light emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | ~10 | 75 | [Retroreflective] Retro-Reflective Shape (With MSR Function) | Cold Resistance / Oil Resistant / Standard | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | 1 | 4 | 0.5 or less (M3 screws) | 100 | - | ||
6,239,945 VND | 1 Piece(s) | 94 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |