(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
small and safe laser type photoelectric sensor
Part Number |
---|
E3Z-LL66 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detected Objects | Detection Method | Light Axis Arrangement Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Smallest Detected Subject (Ø) | Reflection type detection method | Output Mode | Connection Method | Cable length (m) | Spot Dia. (mm) | Response time (standard mode) (ms) | Laser class | Strength (tightening) (N·m) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,739,041 VND | 1 Piece(s) | 21 Day(s) or more | Opaque Objects / Microscopic Object | Retro reflective | Emitting and Receiving Integrated Single Use | ~300 | - | 0.2 | Distance Settable Model | NPN open-collector | Connector (M8) | - | - | 1 | - | 0.5 or less (M3 screws) | 20~300 |
Loading...Tải…
Type | Laser Sensor | Beam Shape | Laser | Light Source | Semiconductor Laser Diode (Red) |
---|---|---|---|---|---|
Head Shape | Square shape | Case Material | Polybutylene Terephthalate | Amplifier Installation Type | Amplifier Built-in Type |
Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature(°C) | -10::55 | Ambient Operating Temperature(%) | 35::85 |
Protection Structure | IP67 | Head maximum size width(mm) | 20 | Head maximum size height(mm) | 10.8 |
Head maximum size, depth(mm) | 31 | Power Supply Voltage(V) | 12-24 V DC | Operation Mode | Light ON/Dark-ON (selectable) |
Please check the type/dimensions/specifications of the part E3Z-LL66 in the Laser Type Photoelectric Sensor With Built-In Compact Amplifier [E3Z-LT/LR/LL] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E3Z-LL66 trong chuỗi Laser Type Photoelectric Sensor With Built-In Compact Amplifier [E3Z-LT/LR/LL].
Part Number |
---|
E3Z-LL61 5M |
E3Z-LL61-M1J 0.3M |
E3Z-LL63 2M |
E3Z-LL68 |
E3Z-LL81 2M |
E3Z-LR61 5M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detected Objects | Detection Method | Light Axis Arrangement Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Smallest Detected Subject (Ø) | Reflection type detection method | Output Mode | Connection Method | Cable length (m) | Spot Dia. (mm) | Response time (standard mode) (ms) | Laser class | Strength (tightening) (N·m) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,526,785 VND | 1 Piece(s) | 6 Day(s) or more | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | ~300 | - | 0.2 | Distance Settable Model | NPN open-collector | Pre-wired | 2 | - | 1 | Class 1 | 0.5 or less (M3 screws) | 20~300 | ||
9,957,868 VND | 1 Piece(s) | 21 Day(s) or more | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | ~300 | - | 0.2 | Distance Settable Model | NPN open-collector | Pre-wired connector (M12) | 0.3 | - | 1 | - | 0.5 or less (M3 screws) | 20~300 | ||
9,312,886 VND | 1 Piece(s) | 6 Day(s) or more | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | ~300 | - | 0.2 | Distance Settable Model | NPN open-collector | Pre-wired | 2 | - | 0.5 | - | 0.5 or less (M3 screws) | 25~300 | ||
9,207,459 VND | 1 Piece(s) | 51 Day(s) or more | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | ~300 | - | 0.2 | Distance Settable Model | NPN open-collector | Connector (M8) | - | - | 0.5 | - | 0.5 or less (M3 screws) | 25~300 | ||
9,312,886 VND | 1 Piece(s) | 6 Day(s) or more | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | ~300 | - | 0.2 | Distance Settable Model | PNP open-collector | Pre-wired | 2 | - | 1 | - | 0.5 or less (M3 screws) | 20~300 | ||
7,683,256 VND | 1 Piece(s) | 21 Day(s) or more | Microscopic Object / Opaque Objects | Retro reflective | Use of Emitting and Receiving Integrated Reflection Plate | More than 10000 | 75 | 6 | [Retroreflective] Retro-Reflective Shape (With MSR Function) | NPN open-collector | Pre-wired | 5 | φ5 | 1 | Class 1 | 0.5 or less (M3 screws) | 300~15000 |