(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Laser Type Photoelectric Sensor With Built-In Compact Amplifier [E3Z-LT/LR/LL] (Part Number)

Laser Type Photoelectric Sensor With Built-In Compact Amplifier [E3Z-LT/LR/LL]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,288,845VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

small and safe laser type photoelectric sensor

 
Part Number
E3Z-LT61-M1J 0.3M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetected Objects Detection Method Light Axis Arrangement Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Smallest Detected Subject
(Ø)
Reflection type detection method Output Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Response time (standard mode)
(ms)
Laser class Strength (tightening)
(N·m)
Detection Distance details
(mm)

8,880,560 VND

1 Piece(s) 6 Day(s) or more Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedMore than 10000126-NPN open-collectorPre-wired connector (M12)0.3φ51Class 10.5 or less (M3 screws)60000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Laser Sensor Beam Shape Laser Light Source Semiconductor Laser Diode (Red)
Head Shape Square shape Case Material Polybutylene Terephthalate Amplifier Installation Type Amplifier Built-in Type
Operating Environment Standard / Cold Resistance Ambient Operating Temperature(°C) -10::55 Ambient Operating Temperature(%) 35::85
Protection Structure IP67 Head maximum size width(mm) 20 Head maximum size height(mm) 10.8
Head maximum size, depth(mm) 31 Power Supply Voltage(V) 12-24 V DC Operation Mode Light ON/Dark-ON (selectable)

Please check the type/dimensions/specifications of the part E3Z-LT61-M1J 0.3M in the Laser Type Photoelectric Sensor With Built-In Compact Amplifier [E3Z-LT/LR/LL] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E3Z-LT61-M1J 0.3M trong chuỗi Laser Type Photoelectric Sensor With Built-In Compact Amplifier [E3Z-LT/LR/LL].

Products like this...

Part Number
E3Z-LL63 2M
E3Z-LL66
E3Z-LL68
E3Z-LT61K-M3J 0.3M
E3Z-LT66
E3Z-LT81 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetected Objects Detection Method Light Axis Arrangement Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Smallest Detected Subject
(Ø)
Reflection type detection method Output Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Response time (standard mode)
(ms)
Laser class Strength (tightening)
(N·m)
Detection Distance details
(mm)

9,312,886 VND

1 Piece(s) 6 Day(s) or more Microscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single Use~300-0.2Distance Settable ModelNPN open-collectorPre-wired2-0.5-0.5 or less (M3 screws)25~300

9,739,041 VND

1 Piece(s) 21 Day(s) or more Microscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single Use~300-0.2Distance Settable ModelNPN open-collectorConnector (M8)--1-0.5 or less (M3 screws)20~300

9,207,459 VND

1 Piece(s) 51 Day(s) or more Microscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single Use~300-0.2Distance Settable ModelNPN open-collectorConnector (M8)--0.5-0.5 or less (M3 screws)25~300

8,533,105 VND

1 Piece(s) 51 Day(s) or more Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedMore than 10000126-NPN open-collectorPre-wired connector (M8)0.3φ51Class 10.4 or less (M3 screws)60000

8,618,703 VND

1 Piece(s) 6 Day(s) or more Microscopic Object / Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedMore than 10000126-NPN open-collectorConnector (M8)-φ51Class 10.5 or less (M3 screws)60000

8,063,465 VND

1 Piece(s) 6 Day(s) or more Microscopic Object / Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedMore than 10000126-PNP open-collectorPre-wired2φ51Class 10.5 or less (M3 screws)60000