(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Resin Case Type Proximity Sensor [E2F] (Part Number)

Resin Case Type Proximity Sensor [E2F]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,463,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A resin case type proximity sensor with excellent water resistance.
· An IP68 compliant protective structure.
· Dealing with mutual interference (different frequency type also available).

 
Part Number
E2F-X2E1 5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

1,710,000 VND

1 Piece(s) 4 Day(s) or more ~2Standard / Oil Resistance Reinforcement / Cold Resistance / Water/Drip ProofingM1230.1~4038CE / IECDirect Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNO-5StandardVinyl (PVC)-insulated round cord, φ6, 3-core--2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Screw Type Detected Objects Magnetic Metal Shielded / Non-shielded Shield Type
Detection Direction Front Surface Case Material Polyarylate Detecting Surface Material Polyarylate
Amplifier Amplifier Built-in Type Protection Structure (IEC) IP68 Types Resin case (water-resistant) type
Connection Method Pre-wired model

Please check the type/dimensions/specifications of the part E2F-X2E1 5M in the Resin Case Type Proximity Sensor [E2F] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2F-X2E1 5M trong chuỗi Resin Case Type Proximity Sensor [E2F].

Products like this...

Part Number
E2F-X10F1 2M
E2F-X10Y1 2M
E2F-X10Y1 5M
E2F-X2E2 2M
E2F-X2F1 2M
E2F-X2Y1 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

2,102,396 VND

1 Piece(s) 6 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold Resistance / Water/Drip ProofingM3040.1~5050IEC / CEDirect Current 3-Wire Type12-24 VDCPNP voltage/current outputNO-2StandardVinyl (PVC)-insulated round cord, φ6, 3-core--10

2,616,245 VND

1 Piece(s) 6 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold Resistance / Water/Drip ProofingM3040.1~5050CCC / IEC / CEAC, 2-Wire24-240 VACAC, 2-WireNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core--10

2,801,398 VND

1 Piece(s) 6 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold Resistance / Water/Drip ProofingM3040.1~5050CCC / IEC / CEAC, 2-Wire24-240 VACAC, 2-WireNO-5StandardVinyl (PVC)-insulated round cord, φ6, 2-core--10

1,706,958 VND

1 Piece(s) 6 Day(s) or more ~2Standard / Oil Resistance Reinforcement / Cold Resistance / Water/Drip ProofingM1230.1~4038IEC / CEDirect Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNC-2StandardVinyl (PVC)-insulated round cord, φ6, 3-core--2

1,688,600 VND

1 Piece(s) 6 Day(s) or more ~2Standard / Oil Resistance Reinforcement / Water/Drip ProofingM1230.1~4038IEC / CEDirect Current 3-Wire Type12-24 VDCDirect Current 3-Wire Type PNPNO-2-Vinyl (PVC)-insulated round cord, φ6, 3-core--2

1,860,000 VND

1 Piece(s) 6 Day(s) or more ~2Standard / Oil Resistance Reinforcement / Cold Resistance / Water/Drip ProofingM1240.1~5043CCC / IEC / CEAC, 2-Wire24-240 VACAC, 2-WireNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core--2