(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cylindrical Capacitive Proximity Sensor [E2K-X] (Part Number)

Cylindrical Capacitive Proximity Sensor [E2K-X]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,613,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A capacitive general-purpose threaded type.
· M12, M18, and M30 types are available.
· Fixed detection range, no adjustment type.

 
Part Number
E2K-X4ME2 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Screw Detection Head Size Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Cable Specifications Detection distance L1 details
(mm)

2,263,841 VND

1 Piece(s) 6 Day(s) or more ~5M12Direct Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNC-2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Screw Type Detected Objects Conductor and dielectric Operating Environment Standard / Oil Resistance Reinforcement / Cold Resistance
Shielded / Non-shielded Non Shield Type Detection Direction Front Surface Case Material Heat Resistant ABS
Detecting Surface Material Heat Resistant ABS Amplifier Amplifier Built-in Type Head size Depth (range)(mm) 50.1~60
Head size Depth(mm) 60 Acquired Standards IEC Protection Structure (IEC) IP66
Types General-purpose thread cutting type Connection Method Pre-wired model Different Frequency Type Standard
Included functions - Combination amplifier/head -

Please check the type/dimensions/specifications of the part E2K-X4ME2 2M in the Cylindrical Capacitive Proximity Sensor [E2K-X] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2K-X4ME2 2M trong chuỗi Cylindrical Capacitive Proximity Sensor [E2K-X].

Products like this...

Part Number
E2K-X15MF2 2M
E2K-X15MY1 2M
E2K-X15MY2 2M
E2K-X4MF1 2M
E2K-X4MF2 2M
E2K-X4MY1 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Screw Detection Head Size Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Cable Specifications Detection distance L1 details
(mm)

2,754,533 VND

1 Piece(s) 9 Day(s) or more ~20M30Direct Current 3-Wire Type12-24 VDCPNP voltage/current outputNC① brown + V, ② black control output, ③ blue 0V2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core15

4,083,836 VND

1 Piece(s) 6 Day(s) or more ~20M30AC, 2-Wire100-220 VACAC, 2-WireNO-2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core15

4,083,836 VND

1 Piece(s) 6 Day(s) or more ~20M30AC, 2-Wire100-220 VACAC, 2-WireNC-2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core15

2,285,030 VND

1 Piece(s) 6 Day(s) or more ~5M12Direct Current 3-Wire Type12-24 VDCPNP voltage/current outputNO-2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core4

2,270,960 VND

1 Piece(s) 9 Day(s) or more ~5M12Direct Current 3-Wire Type12-24 VDCPNP voltage/current outputNC① brown + V, ② black control output, ③ blue 0V2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core4

3,733,778 VND

1 Piece(s) Same day ~5M12AC, 2-Wire100-220 VACAC, 2-WireNO-2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core4