(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flat-Type Capacitive Proximity Sensor [E2K-F] (Part Number)

Flat-Type Capacitive Proximity Sensor [E2K-F]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,008,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Flat type with a thickness of 10 mm.
· Flat type, space efficient, (built-in amplifier, thickness 10 mm).
· Direct mounting onto a metallic surface is possible.

 
Part Number
E2K-F10MC1-A 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOperating Environment Detection Direction Protection Structure (IEC) Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head

1,454,400 VND

1 Piece(s) Same day Standard / Cold Resistance[Side Surface Detection] Upper SurfaceIP64NPN Open CollectorNO-2Standard---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Square shape Detection distance L1 [classification](mm) ~10 Detected Objects Conductor and dielectric
Shielded / Non-shielded Non Shield Type Case Material Heat Resistant ABS Detecting Surface Material Heat Resistant ABS
Amplifier Amplifier Built-in Type Head size Depth (range)(mm) 10~20 Head size Depth(mm) 20
The size and width of detection head (range)(mm) 40.1~ The size and width of detection head(mm) 50 The size and height of detection head (range)(mm) 10.1~20
The size and height of detection head(mm) 10.1 Acquired Standards CE / IEC Types Flat type electrostatic capacity type
Power Type Direct Current 3-Wire Type Power Supply Voltage 12-24 VDC Connection Method Pre-wired model
Detection distance L1 details(mm) 10

Please check the type/dimensions/specifications of the part E2K-F10MC1-A 2M in the Flat-Type Capacitive Proximity Sensor [E2K-F] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2K-F10MC1-A 2M trong chuỗi Flat-Type Capacitive Proximity Sensor [E2K-F].

Products like this...

Part Number
E2K-F10MC1 2M
E2K-F10MC1 5M
E2K-F10MC2 2M
E2K-F10MC2-A 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngOperating Environment Detection Direction Protection Structure (IEC) Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head

1,220,400 VND

1 Piece(s) Same day Standard / Cold Resistance[Side Surface Detection] Upper SurfaceIP66NPN Open CollectorNO-2StandardVinyl (PVC)-insulated round cord, φ2.9, 3-core--

1,632,228 VND

1 Piece(s) 6 Day(s) or more Standard[Side Surface Detection] Side surfaceIP66DC 3-wire (NPN)NO-5-Vinyl (PVC)-insulated round cord, φ2.9, 3-core--

1,008,000 VND

1 Piece(s) 4 Day(s) or more Standard / Cold Resistance[Side Surface Detection] Upper SurfaceIP66NPN Open CollectorNC-2StandardVinyl (PVC)-insulated round cord, φ2.9, 3-core--

2,160,838 VND

1 Piece(s) Same day Standard[Side Surface Detection] Side surfaceIP64DC 3-wire (NPN)NC-2StandardVinyl (PVC)-insulated round cord, φ2.9, 3-core--