(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Enhanced built-up of
[Features]
· E3T series photoelectric sensor with built-in amplifier, contributing to miniaturization design of equipment, the installation is made more simple and smooth.
· Lining-up of transmissive long-distance 2 m type E3T-ST3□).
· Easy installation with M3-mounting type (form E3T-ST□□M, form E3T-FD□□M, form E3T-SL□□IM) small cylindrical type with 1 point mounting (form E3T-C□□□(S))
Part Number |
---|
E3T-SL12 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detection Method | Light Source | Head Shape | Detection Distance (mm) | Reflection type detection method | Protection Structure | Product type | Output Mode | Operation Mode | Connection Method | Cable length (m) | Specifications | Emitter/receiver | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,264,242 VND | 1 Piece(s) | 21 Day(s) or more | Retro reflective | [Red] Red light emitting diode | [Square] Square shape | 5~15 | Limited Reflective Type | IP67 | M2-mounting type | NPN open-collector | Dark-ON | Pre-wired | 2 | - | Integrated Emitter-Receiver | A set of mounting screws is included |
Loading...Tải…
Type | Photoelectric sensor | Detected Objects | Opaque Objects | Amplifier Installation Type | Amplifier Built-in Type |
---|---|---|---|---|---|
Ambient Operating Temperature(°C) | -25::55 | Ambient Operating Temperature(%) | 35::85 | Power Supply Voltage(V) | 12-24 V DC |
Please check the type/dimensions/specifications of the part E3T-SL12 2M in the Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E3T-SL12 2M trong chuỗi Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T].
Part Number |
---|
E3T-CT14 2M |
E3T-CT22S 2M |
E3T-CT24S 2M |
E3T-SL12M 2M |
E3T-SL13 2M |
E3T-SL13M 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detection Method | Light Source | Head Shape | Detection Distance (mm) | Reflection type detection method | Protection Structure | Product type | Output Mode | Operation Mode | Connection Method | Cable length (m) | Specifications | Emitter/receiver | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,590,716 VND | 1 Piece(s) | Same day | [Transparent] Through Beam Type | [Red] Red light emitting diode | Screw Type | 1000 | - | IP65 | Small cylindrical type | PNP open-collector | Dark-ON | Pre-wired | 2 | - | Emitter + Receiver | - | ||
2,539,570 VND | 1 Piece(s) | Same day | [Transparent] Through Beam Type | [Red] Red light emitting diode | Screw Type | 500 | - | IP65 | Small cylindrical type | NPN open-collector | Dark-ON | Pre-wired | 2 | - | Emitter + Receiver | - | ||
2,590,716 VND | 1 Piece(s) | 6 Day(s) or more | [Transparent] Through Beam Type | [Red] Red light emitting diode | Screw Type | 500 | - | IP65 | Small cylindrical type | PNP open-collector | Dark-ON | Pre-wired | 2 | - | Emitter + Receiver | - | ||
2,306,251 VND | 1 Piece(s) | 21 Day(s) or more | Retro reflective | [Red] Red light emitting diode | [Square] Square shape | 5~15 | Limited Reflective Type | IP67 | M3-mounting type | NPN open-collector | Dark-ON | Pre-wired | 2 | - | Integrated Emitter-Receiver | - | ||
2,392,308 VND | 1 Piece(s) | 21 Day(s) or more | Retro reflective | [Red] Red light emitting diode | [Square] Square shape | 5~15 | Limited Reflective Type | IP67 | M2-mounting type | PNP open-collector | Light-ON | Pre-wired | 2 | - | Integrated Emitter-Receiver | A set of mounting screws is included | ||
2,395,595 VND | 1 Piece(s) | 65 Day(s) or more | Retro reflective | [Red] Red light emitting diode | [Square] Square shape | 5~15 | Limited Reflective Type | IP67 | M3-mounting type | PNP open-collector | Light-ON | Pre-wired | 2 | - | Integrated Emitter-Receiver | - |