(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T] (Part Number)

Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T]
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      1,530,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Enhanced built-up of

[Features]
· E3T series photoelectric sensor with built-in amplifier, contributing to miniaturization design of equipment, the installation is made more simple and smooth.
· Lining-up of transmissive long-distance 2 m type E3T-ST3□).
· Easy installation with M3-mounting type (form E3T-ST□□M, form E3T-FD□□M, form E3T-SL□□IM) small cylindrical type with 1 point mounting (form E3T-C□□□(S))

Part Number
E3T-ST12R 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection Method Light Source Head Shape Detection Distance
(mm)
Reflection type detection method Protection Structure Product type Output Mode Operation Mode Connection Method Cable length
(m)
Specifications Emitter/receiver Note

2,745,698 VND

1 Piece(s) 6 Day(s) or more [Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M2-mounting typeNPN open-collectorDark-ONPre-wired (robot cable)2-Emitter + ReceiverA set of mounting screws is included

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Photoelectric sensor Detected Objects Opaque Objects Amplifier Installation Type Amplifier Built-in Type
Ambient Operating Temperature(°C) -25::55 Ambient Operating Temperature(%) 35::85 Power Supply Voltage(V) 12-24 V DC

Please check the type/dimensions/specifications of the part E3T-ST12R 2M in the Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E3T-ST12R 2M trong chuỗi Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T].

Products like this...

Part Number
E3T-CT14 2M
E3T-CT22S 2M
E3T-CT24S 2M
E3T-ST13 2M
E3T-ST13 5M
E3T-ST13F 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection Method Light Source Head Shape Detection Distance
(mm)
Reflection type detection method Protection Structure Product type Output Mode Operation Mode Connection Method Cable length
(m)
Specifications Emitter/receiver Note

2,590,716 VND

1 Piece(s) Same day [Transparent] Through Beam Type[Red] Red light emitting diodeScrew Type1000-IP65Small cylindrical typePNP open-collectorDark-ONPre-wired2-Emitter + Receiver-

2,539,570 VND

1 Piece(s) Same day [Transparent] Through Beam Type[Red] Red light emitting diodeScrew Type500-IP65Small cylindrical typeNPN open-collectorDark-ONPre-wired2-Emitter + Receiver-

2,590,716 VND

1 Piece(s) 6 Day(s) or more [Transparent] Through Beam Type[Red] Red light emitting diodeScrew Type500-IP65Small cylindrical typePNP open-collectorDark-ONPre-wired2-Emitter + Receiver-

2,268,176 VND

1 Piece(s) 6 Day(s) or more [Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M2-mounting typePNP open-collectorLight-ONPre-wired2-Emitter + ReceiverA set of mounting screws is included

2,654,163 VND

1 Piece(s) 65 Day(s) or more [Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M2-mounting typePNP open-collectorLight-ONPre-wired5-Emitter + ReceiverA set of mounting screws is included

2,267,783 VND

1 Piece(s) 94 Day(s) or more [Transparent] Through Beam TypeInfrared-emitting diode[Square] Square shape1000-IP67M2-mounting typePNP open-collectorLight-ONPre-wired2-Emitter + ReceiverA set of mounting screws is included